MAX17612A

PRODUCTION

4.5V to 60V, 250mA Current-Limiter with OV, UV, and Reverse Protection

Highly Integrated System Protection Solution Enables Small and Robust Design

Viewing:

Overview

  • Robust Protection Reduces System Downtime
    • Wide Input-Supply Range: +4.5V to +60V
    • Hot Plug-in Tolerant Without TVS up to 35V Input Supply
    • Negative Input Tolerance to -65V
    • Low RON 1.42Ω (typ)
    • Reverse Current-Blocking Protection
    • Thermal Overload Protection
    • Extended -40°C to +125°C Temperature Range
    • MAX17612A Enables OV, UV, and Reverse-Voltage Protection
    • MAX17612B Enables OV and UV Protection
    • MAX17612C Enables Reverse-Voltage Protection
  • Flexible Design Options Enable Reuse and Less Requalification
    • Adjustable OVLO and UVLO Thresholds
    • Programmable Forward-Current Limit: 10mA to 20mA with ±6% Accuracy and 20mA to 250mA with ±5% Accuracy Over Full Temperature Range
    • Programmable Overcurrent Fault Response: Autoretry, Continuous, and Latch-Off Modes
    • Smooth Current Transitions
  • Saves Board Space and Reduces External BOM Count
    • 10-Pin, 3mm x 3mm, TDFN-EP Package
    • Integrated FETs
MAX17612A
4.5V to 60V, 250mA Current-Limiter with OV, UV, and Reverse Protection
MAX17612A, MAX17612B, MAX17612C: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX17612A
  • MAX17612B
  • MAX17612C
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX17612CEVKIT

Evaluation Kit for the MAX17612C 4.5V to 60V, 250mA, Current-Limiter with Reverse Protection

Features and Benefits

  • 4.5V to 60V Operating-Voltage Range
  • Features a TVS Diode across the Input and Schottky Diode across the Output Terminals
  • Evaluates three Current-Limit Types, and Current- Limit Threshold
  • Internal UVLO set to 4.2V
  • Jumper-Configurable Current-Limit (Selected as 250mA by Default)
  • Current-Limit Mode Set To Autoretry by default
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17612C evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17612C 4.5V to 60V, 250mA, current-limiter with reverse protection in a 10-pin TDFN-EP package. The EV kit can be configured to demonstrate different current-limit types, and different current-limit thresholds.

Applications

  • Condition Monitoring
  • Factory Sensors
  • Industrial Applications such as PLC, Network-Control Modules, Battery-Operated Modules
  • Process Instrumentation
  • Sensor Systems
  • Weighing and Batching Systems

MAX17612AEVKIT

Evaluation Kit for the MAX17612A 4.5V to 60V, 250mA, Current-Limiter with OV, UV, and Reverse Protection

Features and Benefits

  • 4.5V to 60V Operating-Voltage Range
  • Features a TVS Diode across the Input and Schottky Diode across the Output Terminals
  • Evaluates UVLO, OVLO, Three Current-Limit Types, and Current-Limit Threshold
  • UVLO programmed to 4.5V
  • OVLO programmed to 36V
  • Jumper-Configurable Current-Limit (Selected as 250mA by Default)
  • Current-Limit Mode Set To Autoretry by default
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17612A evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17612A 4.5V to 60V, 250mA, current-limiter with OV, UV, and reverse protection in a 10-pin TDFN-EP package. The EV kit can be configured to demonstrate adjustable overvoltage, undervoltage, different current-limit types, and different current-limit thresholds.

Applications

  • Condition Monitoring
  • Factory Sensors
  • Industrial Applications such as PLC, Network-Control Modules, Battery-Operated Modules
  • Process Instrumentation
  • Sensor Systems
  • Weighing and Batching Systems

MAX17612BEVKIT

Evaluation Kit for the MAX17612B 4.5V to 60V, 250mA, Current-Limiter with OV, UV Protection

Features and Benefits

  • 4.5V to 60V Operating-Voltage Range
  • Features a TVS Diode across the Input and Schottky Diode across the Output Terminals
  • Evaluates UVLO, OVLO, Three Current-Limit Types, and Current-Limit Threshold
  • UVLO programmed to 4.5V
  • OVLO programmed to 36V
  • Jumper-Configurable Current-Limit (Selected as 250mA by Default)
  • Current-Limit Mode Set To Autoretry by default
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17612B evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17612B 4.5V to 60V, 250mA, current-limiter with OV, UV protection in a 10-pin TDFN-EP package. The EV kit can be configured to demonstrate adjustable overvoltage, undervoltage, different current-limit types, and different current-limit thresholds.

Applications

  • Condition Monitoring
  • Factory Sensors
  • Industrial Applications such as PLC, Network-Control Modules, Battery-Operated Modules
  • Process Instrumentation
  • Sensor Systems
  • Weighing and Batching Systems

MAX17612CEVKIT
Evaluation Kit for the MAX17612C 4.5V to 60V, 250mA, Current-Limiter with Reverse Protection
MAX17612AEVKIT
Evaluation Kit for the MAX17612A 4.5V to 60V, 250mA, Current-Limiter with OV, UV, and Reverse Protection
MAX17612BEVKIT
Evaluation Kit for the MAX17612B 4.5V to 60V, 250mA, Current-Limiter with OV, UV Protection

Latest Discussions

No discussions on MAX17612A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed