MAX1760H

0.8A, Low-Noise, 1MHz, Step-Up DC-DC Converter

Viewing:

Overview

  • Up to 94% Efficiency
  • 0.7V to 5.5V Input Range
  • Up to 800mA Output
  • Fixed 3.3V Output (or Adjustable from 2.5V to 5.5V)
  • PWM Synchronous-Rectified Topology
  • Low-Noise, Constant-Frequency Operation (1MHz)
  • 0.1µA Logic-Controlled Shutdown
  • Synchronizable Switching Frequency
  • Adjustable Current Limit
  • Adjustable Soft-Start
  • 10-Pin µMAX Package
  • 10-Pin 3mm x 3mm TDFN Package
MAX1760H
0.8A, Low-Noise, 1MHz, Step-Up DC-DC Converter
MAX1760, MAX1760H: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 2
MAX1763 PRODUCTION 1.5A, Low-Noise, 1MHz, Step-Up DC-DC Converter
MAX1765 PRODUCTION 800mA, Low-Noise, Step-Up DC-DC Converter with 500mA Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1760H yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed