MAX17598
PRODUCTIONLow-IQ Wide-Input-Range Active-Clamp Current-Mode PWM Controllers
Peak Current Mode Controllers with Active Clamp Reset Enables Efficiency Increase by Reducing Switching Losses
- Part Models
- 2
- 1ku List Price
- Starting From $1.75
Overview
- Active Clamp, Peak Current-Mode Forward PWM Controller
- 20µA Startup Current in UVLO
- 4.5V to 36V Input-Supply Operating Range (MAX17599)
- Programmable Input Undervoltage Lockout
- Programmable Input Overvoltage Protection
- Programmable 100kHz to 1MHz Switching Frequency
- Switching Frequency Synchronization
- Programmable Frequency Dithering for Low EMI Spread-Spectrum Operation
- Programmable Dead Time
- Adjustable Soft-Start
- Programmable Slope Compensation
- Fast Cycle-by-Cycle Peak-Current-Limit
- 70ns Internal Leading-Edge Current-Sense Blanking
- Hiccup Mode Output Short-Circuit Protection
- Soft-Stop for Well-Controlled Clamp Capacitor Discharge
- Negative Clamp-Switch Current Limit
- 3mm x 3mm, Lead-Free 16-Pin TQFN
- -40°C to +125°C Operating Temperature Range
Applications
- Industrial Power Supplies
- Isolated Battery Chargers
- Servers and Embedded Computing
- Telecom and Datacom Power Supplies
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17598ATE+ | LFCSP | ||
| MAX17598ATE+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.