MAX17497A
PRODUCTIONAC-DC and DC-DC Peak-Current-Mode Converters with Integrated Step-Down Regulator
Single-Chip Smart Meter Power Solution Simplifies Design and Lowers Cost
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Reduced Component Count and Board Space
- Flyback/Boost with Integrated Internally Compensated Step-Down Regulator
- No Current-Sense Resistor
- Space-Saving 16-Pin (3mm x 3mm) TQFN Package
- Minimal Radio Interference
- 250kHz Switching in Offline Version Minimizes Interference with Radio Receivers in Smart Meter Applications
- Reduced Inrush Current
- Programmable Flyback/Boost Soft-Start
- Internal Digital Soft-Start for Step-Down Regulator
- Reduced Power Dissipation Under Fault
- Hiccup Mode Overcurrent Protection
- Thermal Shutdown with Hysteresis
- Robust Protection Features
- Flyback/Boost Programmable Current Limit
- Input Overvoltage Protection
- Optimized Loop Performance
- Programmable Slope Compensation for Flyback/Boost Maximizes Obtainable Phase Margin
- High Efficiency
- Low RDSON, 150mΩ, 65V-Rated Internal nMOSFET
- 3.3V Step-Down Regulator Efficiency Greater Than 90%
- Optional Spread Spectrum
Applications
- AC/DC Power Supplies for Smart Meter Applications
- Universal-Input Offline AC-DC Power Supplies
- Wide-Range DC Input Flyback/Boost Industrial Power Supplies
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17497AATE+ | LFCSP | ||
| MAX17497AATE+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 13, 2013 - 1355 MECHANICAL DATASHEET |
||
| MAX17497AATE+ | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX17497A yet. Have something to say?
Start a Discussion on EngineerZone®