MAX17491
MAX17491
PRODUCTIONSingle-Phase Synchronous MOSFET Driver
Single-Phase Gate Driver with Low Driver On-Resistance Provides Up to 7A Output Peak Current
- Part Models
- 2
- 1ku List Price
- Starting From $1.93
Viewing:
Overview
- Single-Phase Synchronous MOSFET Driver
- 0.5Ω Low-Side On-Resistance
- 0.7Ω High-Side On-Resistance
- 10ns Minimum Guaranteed Dead Time
- Integrated Boost "Diode"
- 2V to 24V Input Voltage Range
- Selectable Pulse-Skipping Mode
- Low-Profile, 3mm x 3mm, TQFN Package
The MAX17491 is a single-phase synchronous noninverting MOSFET driver. The MAX17491 is intended to work with controller ICs like the MAX8736, MAX8786, or MAX17030 in multiphase notebook CPU core regulators.
The regulators can either step down directly from the battery voltage to create the core voltage or step down from the main system supply. The single-stage conversion method allows the highest possible efficiency, while the 2-stage conversion at higher switching frequency provides the minimum possible physical size.
The low-side driver is optimized to drive 3nF capacitive loads with 4ns/8ns typical fall/rise times, and the high-side driver with 8ns/10ns typical fall/rise times. Adaptive dead-time control prevents shoot-through currents and maximizes converter efficiency.
The MAX17491 features improved zero crossing and UVLO performance over the MAX8791/MAX8791B.
The MAX17491 is available in a small, lead-free, 8-pin, 3mm x 3mm, TQFN package.
Applications
- CPU Core Power Supplies
- Multiphase Step-Down Converters
- Notebooks/Desktops/Servers
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17491GTA+ | LFCSP | ||
| MAX17491GTA+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX17491 yet. Have something to say?
Start a Discussion on EngineerZone®