MAX173
PRODUCTIONComplete 5µs, CMOS 10-Bit A/D Converter
- Part Models
- 1
- 1ku List Price
- Starting From $17.44
Overview
- 12-Bit Resolution and 10-Bit Linearity
- 5µs Conversion Time
- On-Chip ±40ppm/° C Voltage Reference
- 90ns Access Time
- 215mW (Max) Power Consumption
- 24-Lead Narrow DIP and Wide SO Packages
The MAX173 is a complete, 10-bit linear analog-todigital converter (ADC) that combines high speed, low power consumption, and an on-chip voltage reference. The conversion time is 5µs. The buried zener reference provides low drift and low noise performance.
External component requirements are limited to only decoupling capacitors for the power supply and reference voltages. On-chip clock circuitry is also included which can either be driven from an external source, or in stand-alone applications, from a crystal.
The MAX173 uses a standard microprocessor interface architecture. Three-state data outputs are controlled by Read (RD) and Chip Select (CS) inputs. Data access and bus release times of 90ns and 75ns respectively ensure compatibility with most popular microprocessors without resorting to wait states.
APPLICATIONS
- Digital Signal Processing (DSP)
- High Accuracy Process Control
- High Speed Data Acquisition
- Electro-Mechanical Systems
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX173CWG+ | Small-Outline IC Wide (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MAX173CWG+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 6 | ||
| MAX172 | PRODUCTION | Complete 10µs CMOS 12-Bit ADC |
| MAX1092 | PRODUCTION | 400ksps, +5V, 8-/4-Channel, 10-Bit ADCs with +2.5V Reference and Parallel Interface |
| MAX1093 | Obsolete | 250ksps, +3V, 8-/4-Channel, 10-Bit ADCs with +2.5V Reference and Parallel Interface |
| MAX151 | Obsolete | 300kHz, 10-Bit ADC with Reference and Track/Hold |
| MAX1064 | PRODUCTION | 400ksps, +5V, 8-/4-Channel, 10-Bit ADCs with +2.5V Reference and Parallel Interface |
| MAX1063 | PRODUCTION | 250ksps, +3V, 8-/4-Channel, 10-Bit ADCs with +2.5V Reference and Parallel Interface |
Latest Discussions
No discussions on MAX173 yet. Have something to say?
Start a Discussion on EngineerZone®