MAX1714A

PRODUCTION

High-Speed Step-Down Controller for Notebook Computers

Low-Cost, Ultra-Fast, 1%-Accurate Controllers Power Next-Generation Notebook CPU Core and I/O

Viewing:

Overview

  • Ultra-High Efficiency
  • No Current-Sense Resistor (Lossless ILIMIT)
  • Quick-PWM with 100ns Load-Step Response
  • 1% VOUT Accuracy Over Line and Load
  • 2.5V/3.3V Fixed or 1V to 5.5V Adjustable Output Range
  • 2V to 28V Battery Input Range
  • 200/300/450/600kHz Switching Frequency
  • Overvoltage Protection (MAX1714A)
  • Undervoltage Protection
  • 1.7ms Digital Soft-Start
  • Drives Large Synchronous-Rectifier FETs
  • 2V ±1% Reference Output
  • Power-Good Indicator
MAX1714A
High-Speed Step-Down Controller for Notebook Computers
MAX1714, MAX1714A, MAX1714B: Minimal Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX1714BEVKIT

Evaluation Kit for the MAX1714B

Features and Benefits

  • +4.5V to +24V Input Voltage Range
  • Preset 2.5V Output Voltage
  • 1.0V to 5.5V Adjustable Output
  • 4A Output Current
  • 94% Efficient (VOUT = 2.5V, VBATT = 7V, ILOAD = 2A)
  • 300kHz Switching Frequency
  • No Current-Sense Resistor
  • Power-Good Output
  • 16-Pin QSOP Package
  • Low-Profile Components
  • Fully Assembled and Tested

Product Details

The MAX1714B evaluation kit (EV kit) demonstrates a standard 4A application circuit. This DC-DC converter steps down high-voltage batteries and/or AC adapters, generating a precision, low-voltage rail for use as chipset, dynamic random-access memory (DRAM), and other low-voltage supplies.

The MAX1714B EV kit provides a 2.5V output voltage from a +4.5V to +24V battery input range. It delivers up to 4A output current with greater than 90% efficiency while operating at a 300kHz switching frequency, and has superior line- and load-transient response.

This EV kit is a fully assembled and tested circuit board. It also allows evaluation of other output voltages in the 1.0V to 5.5V range by changing feedback resistors R1 and R2.

Applications

  • 1.8V and 2.5V I/O Supplies
  • Chipset/RAM Supplies as Low as 1V
  • CPU Core Supplies
  • Notebook Computers

MAX1714AEVKIT

Evaluation Kit for the MAX1714A

Features and Benefits

  • +5V to +24V Input Voltage Range
  • Preset 2.5V Output Voltage
  • 1.0V to 5.5V Adjustable Output
  • 4A Output Current
  • 94% Efficient (VOUT = 2.5V, VBATT = 7V, ILOAD = 2A)
  • 300kHz Switching Frequency
  • No Current-Sense Resistor
  • Power-Good Output
  • Low-Profile Components
  • Fully Assembled and Tested

Product Details

The MAX1714A evaluation kit (EV kit) demonstrates a standard 4A application circuit. This DC-DC converter steps down high-voltage batteries and/or AC adapters, generating a precision, low-voltage rail for use as chipset, DRAM, and other low-voltage supplies. For higher current applications up to 12A, refer to the MAX1714A data sheet.

The MAX1714A EV kit provides a 2.5V output voltage from a +5V to +24V battery input range. It delivers up to 4A output current with greater than 90% efficiency while operating at a 300kHz switching frequency, and has superior line- and load-transient response.

This EV kit is a fully assembled and tested circuit board. It also allows evaluation of other output voltages in the 1.0V to 5.5V range by changing feedback resistors R1 and R2.

Applications

  • 1.8V and 2.5V I/O Supplies
  • Chipset/RAM Supplies as Low as 1V
  • CPU Core Supplies
  • Notebook Computers

MAX1714BEVKIT
Evaluation Kit for the MAX1714B
MAX1714AEVKIT
Evaluation Kit for the MAX1714A

Latest Discussions

No discussions on MAX1714A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed