MAX17135
PRODUCTIONMulti-Output DC-DC Power Supply with VCOM Amplifier and Temperature Sensor for E-Paper Applications
Complete Panel Power Solution for Electrophoretic Displays in Small, 5mm x 5mm, 32-Pin TQFN Package
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Four Regulated Output Voltages for Source- and Gate-Driver Power Supplies
- VPOS + VNEG = ±50mV Tracking Accuracy
- Measures Internal and Remote Diode Temperature Sensors
- True Shutdown on All Outputs
- 2.7V to 5.5V IN Supply Voltage Range
- Controlled Inrush Current During Soft-Start
- I²C Serial Interface for Temperature Read, Power Output Enable, POS Voltage Regulation Set-Point Adjustment, Power-Up/Power-Down Sequencing Adjustment, and Fault Monitoring
The MAX17135 is a complete power-management IC for E-paper displays that provides source- and gate-driver power supplies, a high-speed VCOM amplifier, and a temperature sensor.
The source-driver power supplies consist of a boost converter and an inverting buck-boost converter that generates +15V (up to +17V) and -15V (up to -17V), respectively. Both source-driver power supplies can deliver up to 200mA. The positive source-driver supply regulation voltage (VPOS) can be set either by using an I²C interface or by connecting an external resistor-divider. The negative source-driver supply voltage (VNEG) is always tightly regulated to -VPOS within ±50mV.
The gate-driver power supplies consist of regulated charge pumps that generate +22V (up to +40V) and -20V (up to -40V) and can deliver up to 20mA each.
The IC features a VCOM amplifier output whose output voltage is controlled by an internal 8-bit digital-to-analog converter (DAC). The DAC is programmable through an I²C interface and allows small-voltage-step sizes per DAC step.
The IC includes a temperature sensor that provides the ability to read the internal IC temperature and an external panel temperature with the use of an external temperature-sensing diode. Temperature output data is supplied through I²C.
The device is available in a space-saving, 32-pin TQFN package and is specified over the -40°C to
Applications
- e-Book Readers
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17135ETJ+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX17135ETJ+T | 32-Lead TQFN (5mm x 5mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX17135ETJ+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.