MAX17113
LAST TIME BUYLow-Cost Multiple-Output Power Supply for LCD TVs
Low-Cost, Highly Integrated IC for LCD TV Power Supply Minimizes Space and Cost
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Optimized for 10.8V to 13.2V Input Supply
- 8V to 16.5V Input Supply Range
- Selectable Frequency (450kHz/600kHz)
- Current-Mode Step-Up Regulator
- Built-In 24V, 3.3A, 80mΩ n-Channel MOSFET
- High-Accuracy Output Voltage (1%)
- True Shutdown
- Fast Load-Transient Response
- High Efficiency
- 10ms Internal Soft-Start
- Current-Mode Step-Down Regulator
- Built-In 24V, 3A, 100mΩ n-Channel MOSFET
- Fast Load-Transient Response
- Adjustable Output Voltage Down to 1.5V
- Skip Mode at Light Load (EN2 = AGND)
- High Efficiency
- 3ms Internal Soft-Start
- Adjustable Positive and Negative Charge-Pump Regulators
- Soft-Start and Timer-Delay Fault Latch for All Outputs
- Logic-Controlled High-Voltage Integrated Switches with Adjustable Delay
- 120mΩ p-Channel FET for AVDD Sequencing
- Input Undervoltage Lockout and Thermal-Overload Protection
- 40-Pin, 5mm x 5mm Thin QFN Package
The MAX17113 multiple-output power-supply controller generates all the supply rails for thin-film transistor (TFT) liquid-crystal display (LCD) panels in TVs and monitors operating from a regulated 12V input. It includes a step-down and a step-up regulator, a positive and a negative charge pump, a Dual Mode™ logic-controlled high-voltage switch control block, and an adjustable-timing power-good output. The MAX17113 can operate from 8V to 16.5V input voltages and is optimized for LCD TV panel and LCD monitor applications running directly from 12V supplies.
The step-up and step-down regulators feature internal power MOSFETs and high-frequency operation allowing the use of small inductors and capacitors, resulting in a compact solution. Both switching regulators use fixed-frequency current-mode control architectures, providing fast load-transient response and easy compensation. A current-limit function for internal switches and output-fault shutdown protect the step-up and step-down power supplies against fault conditions. The MAX17113 provides soft-start functions to limit inrush current during startup. The MAX17113 provides adjustable power-up timing.
The positive and negative charge-pump regulators provide TFT gate-driver supply voltages. Both output voltages can be adjusted with external resistive voltage-dividers. The switch control block allows the manipulation of the positive TFT gate-driver voltage.
A series p-channel MOSFET is integrated to sequence power to AVDD after the MAX17113 has proceeded through normal startup, and provides True Shutdown™.
The MAX17113 is available in a small (5mm x 5mm), low-profile (0.8mm), 40-pin thin QFN package and operates over a -40°C to +85°C temperature range.
Applications
- LCD Monitor Panels
- LCD TV Panels
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17113ETL+ | 40-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX17113ETL+T | 40-Lead TQFN (5mm x 5mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX17113ETL+T | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX17113 yet. Have something to say?
Start a Discussion on EngineerZone®