MAX1708
PRODUCTIONHigh-Frequency, High-Power, Low-Noise, Step-Up DC-DC Converter
- Part Models
- 2
- 1ku List Price
- Starting From $6.97
Overview
- On-Chip 5A Power MOSFET
- 5V, 2A Output from a 3.3V Input
- Fixed 3.3V or 5V Output Voltage or Adjustable (2.5V to 5.5V)
- Input Voltage Range Down to 0.7V
- Low Power Consumption
- 1mW Quiescent Power
- 1µA Current in Shutdown Mode
- Low-Noise, Constant Frequency Operation (600kHz)
- Synchronizable Switching Frequency (350kHz to 1000kHz)
- Small QSOP Package
The MAX1708 sets a new standard of space savings for high-power, step-up DC-DC conversion. It delivers up to 10W at a fixed (3.3V or 5V) or adjustable (2.5V to 5.5V) output, using an on-chip power MOSFET from a 0.7V to 5V supply.
Fixed-frequency PWM operation ensures that the switching noise spectrum is constrained to the 600kHz fundamental and its harmonics, allowing easy postfiltering for noise reduction. External clock synchronization capability allows for even tighter noise spectrum control. Quiescent power consumption is less than 1mW to extend operating time in battery-powered systems.
Two control inputs (ONA, active-low ONB) allow simple push-on, push-off control through a single momentary push-button switch, as well as conventional on/off logic control. The MAX1708 also features programmable soft-start and current limit for design flexibility and optimum performance with batteries. The maximum RMS switch current rating is 5A. For a device with a higher (10A) switch current rating, refer to the MAX1709 data sheet.
Applications
- 3.6V or 5V RF PAs in Communications Handsets
- Local 2.5V to 3.3V or 5V Conversion
- Local 3.3V to 5V Conversion
- Routers, Servers, Workstations, Card Racks
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1708EEE+ | QSOP | ||
| MAX1708EEE+T | QSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 3, 2023 - 2361NA WAFER FAB |
||
| MAX1708EEE+ | PRODUCTION | |
| MAX1708EEE+T | PRODUCTION | |
|
Jan 24, 2019 - 1746N ASSEMBLY |
||
| MAX1708EEE+ | PRODUCTION | |
| MAX1708EEE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX1708EEE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.