MAX1703
PRODUCTION1-Cell to 3-Cell, High Power (1.5A), Low-Noise, Step-Up DC-DC Converter
Compact, High-Efficiency, Low-Noise Step-Up Converter with a Gain-Block
- Part Models
- 2
- 1ku List Price
- Starting From $8.07
Overview
- Up to 95% Efficiency
- Up to 1.5A Output
- Fixed 5V or Adjustable Step-Up Output (2.5V to 5.5V)
- 0.7V to 5.5V Input Range
- Low-Power Mode (300µW)
- Low-Noise, Constant-Frequency Mode (300kHz)
- Synchronizable Switching Frequency (200kHz to 400kHz)
- 1µA Logic-Controlled Shutdown
- Power-Good Comparator
- Uncommitted Gain Block
The MAX1703 is a high-efficiency, low-noise, step-up DC-DC converter intended for use in battery-powered wireless applications. It uses a synchronous-rectified pulse-width-modulation (PWM) boost topology to generate a 2.5V to 5.5V output from battery inputs, such as one to three NiCd/NiMH cells or one Li-Ion cell. The device includes a 2A, 75mΩ, N-channel MOSFET switch and a 140mΩ, P-channel synchronous rectifier.
With its internal synchronous rectifier, the MAX1703 delivers up to 5% better efficiency than similar nonsynchronous converters. It also features a pulse-frequency-modulation (PFM) low-power mode to improve efficiency at light loads, and a 1µA shutdown mode.
The MAX1703 comes in a 16-pin narrow SO package and includes an uncommitted comparator that generates a power-good or low-battery-warning output. It also contains a linear gain block that can be used to build a linear regulator.
For lower-power outputs and a smaller package, refer to the MAX1700/MAX1701. For dual outputs (step-up plus linear regulator), refer to the MAX1705/MAX1706. For an on-board analog-to-digital converter, refer to the MAX848/MAX849.
The MAX1703 evaluation kit is available to speed designs.
Applications
- Digital Cordless Phones
- Handheld Instruments (PDAs, Palmtops)
- Palmtop Computers
- PCS Phones
- Personal Communicators
- Two-Way Paging
- Wireless Handsets
Documentation
Data Sheet 1
Design Note 4
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1703ESE+ | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX1703ESE+T | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 7, 2023 - 2361C WAFER FAB |
||
| MAX1703ESE+ | PRODUCTION | |
| MAX1703ESE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Evaluation Kits
Latest Discussions
No discussions on MAX1703 yet. Have something to say?
Start a Discussion on EngineerZone®