MAX17020
PRODUCTIONDual Quick-PWM Step-Down Controller with Low-Power LDO, RTC Regulator
Multipurpose Controller Configurable for System Power, Graphics, and Memory Applications in Notebooks
- Part Models
- 2
- 1ku List Price
- Starting From $3.87
Overview
- Dual Quick-PWM
- Internal 100mA 5V or Adjustable Linear Regulator
- Independent LDO Bypass Input
- Internal Boost Diodes
- Secondary Feedback Input Maintains Charge Pump
- 3.3V 5mA RTC Power (Always On)
- OUT1: 5V or 1.5V Fixed or 0.7V Adjustable Feedback
- OUT2: 3.3V or 1.05V Fixed or Dynamic Adjustable
- Dynamic 0V to 2V REFIN2 Input on Second SMPS
- 2V ±1% 50µA Reference
- 6V to 24V Input Range (28V max)
- Ultrasonic Mode
- Independent SMPS and LDO Enable Controls
- Independent SMPS Power-Good Outputs
- Minimal Component Count
The MAX17020 is a dual Quick-PWM™ step-down power-supply (SMPS) controller with synchronous rectification, intended for main 5V/3.3V or I/O 1.5V/1.05V power generation in battery-powered systems. Lowside MOSFET sensing provides a simple low-cost, highly efficient current sense for valley current-limit protection. Combined with the output overvoltage and undervoltage protection features, this current limit ensures robust output supplies.
The 5V/3.3V or 1.5V/1.05V SMPS outputs can save power by operating in pulse-skipping mode or in ultrasonic mode to avoid audible noise. Ultrasonic mode forces the controller to maintain switching frequencies greater than 20kHz at light loads.
An internal 100mA linear regulator can be used to either generate the 5V bias needed for power-up or other lower power "always-on" suspend supplies. An independent bypass input allows automatic bypassing of the linear regulator when the SMPS is active.
This main controller also includes a secondary feedback input that triggers an ultrasonic pulse (DL1 turned on) if the SECFB voltage drops below its threshold voltage. This refreshes an external charge pump driven by DL1 without overcharging the output voltage.
The device includes independent shutdown controls to simplify power-up and power-down sequencing. To prevent current surges at startup, the internal voltage target is slowly ramped up from zero to the final target over a 1ms period. To prevent the output from ringing below ground in shutdown, the internal voltage target is ramped down from its previous value to zero over a 1ms period. Two independent power-good outputs simplify the interface with external controllers.
The MAX17020 is a pin-for-pin replacement of the MAX8778.
Applications
- DDR1, DDR2, DDR3 Power Supplies
- Game Consoles
- Graphic Cards
- I/O System Supply (1.5V and 1.05V Supplies)
- Low-Power I/O and Chipset Supplies
- Main System Supply (5V and 3.3V Supplies)
- Notebook Computers
- PDAs and Mobile Communicators
- Telecommunication
- Two to Four Li+ Cells Battery-Powered Devices
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17020ETJ+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX17020ETJ+T | 32-Lead TQFN (5mm x 5mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX17020ETJ+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 1 | ||
| MAX17031 | PRODUCTION | Dual Quick-PWM, Step-Down Controller with Low-Power LDO and RTC Regulator for MAIN Supplies |
Evaluation Kits
Latest Discussions
No discussions on MAX17020 yet. Have something to say?
Start a Discussion on EngineerZone®