MAX17017
PRODUCTIONQuad-Output Controller for Low-Power Architecture
Highly Integrated Voltage Controller for Four Output-Voltage Regulators in a 6mm x 6mm Package
- Part Models
- 2
- 1ku List Price
- Starting From $6.08
Overview
- Fixed-Frequency, Current-Mode Controllers
- 5.5V to 28V Input Range (Step-Down) or 3V to 5V Input Range (Step-Up)
- 1x Step-Up or Step-Down Controller
- 1x Internal 5AP-P Step-Down Regulator
- 1x Internal 3AP-P Step-Down Regulator
- 1x 2A Source/Sink Linear Regulator with Dynamic REFIN
- Internal BST Diodes
- Internal 5V, 50mA Linear Regulator
- Fault Protection—Undervoltage, Overvoltage, Thermal, Peak Current Limit
- Independent Enable Inputs and Power-Good Outputs
- Voltage-Controlled Soft-Start
- High-Impedance Shutdown
- 10µA (typ) Shutdown Current
The MAX17017 is a quad output controller for ultra-mobile portable computers (UMPCs) that rely on a low-power architecture. The MAX17017 provides a compact, low-cost controller capable of providing four independent regulators—a main stage, a 3AP-P internal step-down, a 5AP-P internal step-down, and a 2A source/sink linear regulator.
The main regulator can be configured as either a step-down converter (for 2 to 4 Li+ cell applications) or as a step-up converter (for 1 Li+ cell applications). The internal switching regulators include 5V synchronous MOSFETs that can be powered directly from a single Li+ cell or from the main 3.3V/5V power stages. Finally, the linear regulator is capable of sourcing and sinking 2A to support DDR termination requirements or to generate a fixed output voltage.
The step-down converters use a peak current-mode, fixed-frequency control scheme—an easy to implement architecture that does not sacrifice fast-transient response. This architecture also supports peak current-limit protection and pulse-skipping operation to maintain high efficiency under light-load conditions.
Separate enable inputs and independent open-drain power-good outputs allow flexible power sequencing. A soft-start function gradually ramps up the output voltage to reduce the inrush current. Disabled regulators enter high-impedance states to avoid negative output voltage created by rapidly discharging the output through the low-side MOSFET. The MAX17017 also includes output undervoltage, output overvoltage, and thermal-fault protection.
The MAX17017 is available in a 48-pin, 6mm x 6mm Thin QFN package.
Applications
- 1-to-4 Li+ Cell Battery-Powered Devices
- Low-Power Architecture
- Notebook and Subnotebook Computers
- PDAs and Mobile Communication
- Portable Gaming
- Ultra-Mobile PC (UMPC)
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17017GTM+ | LFCSP | ||
| MAX17017GTM+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 1 | ||
| MAX17019 | PRODUCTION | High-Input-Voltage Quad-Output Controller |
Latest Discussions
No discussions on MAX17017 yet. Have something to say?
Start a Discussion on EngineerZone®