MAX17014

Obsolete

Low-Cost Multiple-Output Power Supply for LCD TVs

Multiple-Output Power-Supply Controller Generates All the Supply Rails for TFT-LCD TV Applications

Viewing:

Overview

  • Optimized for 10.8V to 13.2V Input Supply
  • 8V to 16.5V Input Supply Range
  • Selectable Frequency (600kHz/1.2MHz)
  • Current-Mode Step-Up Regulator
    • Built-In 20V, 3.3A, 110mΩ n-Channel MOSFET
    • High-Accuracy Output Voltage (1%)
    • True Shutdown
    • Fast Load-Transient Response
    • High Efficiency
    • 3ms Internal Soft-Start
  • Current-Mode Step-Down Regulator
    • Built-In 20V, 2.5A, 120mΩ n-Channel MOSFET
    • Fast Load-Transient Response
    • Adjustable Output Voltage Down to 1.25V
    • Skip Mode at Light Load
    • High Efficiency
    • 3ms Internal Soft-Start
  • Adjustable Positive and Negative Charge-Pump Regulators
  • Soft-Start and Timer-Delay Fault Latch for All Outputs
  • Logic-Controlled High-Voltage Integrated Switches with Adjustable Delay
  • Two High-Speed Operational Amplifiers
    • ±150mA Short-Circuit Current
    • 100V/µs Slew Rate
    • 20MHz, -3dB Bandwidth
  • 120mΩ p-Channel FET for AVDD Sequencing
  • Input Undervoltage Lockout and Thermal-Overload Protection
  • 48-Pin, 7mm x 7mm Thin QFN Package

The MAX17014 multiple-output power-supply controller generates all the supply rails for thin-film transistor (TFT) liquid-crystal display (LCD) panels in TVs and monitors operating from a regulated 12V input. It includes a step-down and a step-up regulator, a positive and a negative charge pump, two operational amplifiers, and a Dual Mode™ logic-controlled high-voltage switch control block. The MAX17014 can operate from 8V to 16.5V input voltages and is optimized for LCD TV panel and LCD monitor applications running directly from 12V supplies.

The step-up and step-down regulators feature internal power MOSFETs and high-frequency operation allowing the use of small inductors and capacitors, resulting in a compact solution. Both switching regulators use fixed-frequency current-mode control architectures, providing fast load-transient response and easy compensation. A current-limit function for internal switches and output-fault shutdown protect the step-up and step-down power supplies against fault conditions. The MAX17014 provides soft-start functions to limit inrush current during startup. The MAX17014 provides adjustable power-up timing.

The positive and negative charge-pump regulators provide TFT gate driver supply voltages. Both output voltages can be adjusted with external resistive voltage-dividers. The switch control block allows the manipulation of the positive TFT gate driver voltage.

The MAX17014 includes two high-current operational amplifiers designed to drive the LCD backplane (VCOM). The amplifier features high output current (±150mA), fast slew rate (100V/µs), wide bandwidth (20MHz), and rail-to-rail inputs and outputs. A series p-channel MOSFET is integrated to sequence power to AVDD after the MAX17014 has proceeded through normal startup, and provides True Shutdown™.

The MAX17014 is available in a small (7mm x 7mm), low-profile (0.8mm), 48-pin thin QFN package and operates over a -40°C to +85°C temperature range.

Applications

  • LCD Monitor Panels
  • LCD TV Panels

MAX17014
Low-Cost Multiple-Output Power Supply for LCD TVs
MAX17014: Simplified Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX17014 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed