MAX17007

Obsolete

Dual and Combinable QPWM Graphics Core Controllers for Notebook Computers

The Two Switched-Mode Power Supplies Can Be Combined to Operate in a Two-Phase Single-Output Mode

Viewing:

Overview

  • Dual Quick-PWM with Fast Transient Response
  • Automatic Dynamic REFIN1 Detection and PGOOD1/Fault Blanking
  • Fixed and Adjustable Output Voltages
    • 0.7% Output Accuracy Over Line and Load
    • OUT1: 0 to 2V Dynamic Output or Preset 1.05V
    • OUT2: 0.7V to 2V Range or Preset 1.5V
  • Resistor-Programmable Switching Frequency
  • Integrated BST Switches
  • Differential Current-Sense Inputs
    • Low-Cost DCR Sensing or Accurate Current-Sense Resistors
    • Internally Coupled Current-Sense Compensation
  • Combinable Mode Supports High-Current Dynamic Output Voltages
  • Selectable Forced-PWM, Pulse Skip, or Ultrasonic Mode Operation
  • 26V Maximum Input Voltage Rating
  • Independent Enable Inputs
  • Independent Power-Good Outputs
  • Overvoltage Protection (MAX17007 Only)
  • Undervoltage/Thermal Protection
  • Automatic Dynamic REFIN1 Detection and PGOOD1/Fault Blanking
  • Voltage Soft-Start and Soft-Shutdown

The MAX17007/MAX17008 are dual Quick-PWM™ step-down controllers intended for general power generation in battery-powered systems. The two switched-mode power supplies (SMPSs) can also be combined to operate in a two-phase single-output mode. Constant ontime Quick-PWM operation provides fast response to load transients and handles wide input/output (I/O) voltage ratios with ease, while maintaining a relatively constant switching frequency. The switching frequency can be individually adjusted between 200kHz and 600kHz with external resistors. Differential output current sensing allows output sense-resistor sensing for an accurate current limit, or lossless inductor direct-current resistance (DCR) current sensing for lower power dissipation while maintaining 0.7% output accuracy. Overvoltage (MAX17007 only), undervoltage protection, and accurate user-selectable current limits (15mV, 30mV, 45mV, and 60mV) ensure robust operations.

The SMPS outputs can operate in skip mode or in ultrasonic mode for improved light-load efficiency. The ultrasonic mode eliminates audible noises by maintaining a minimum switching frequency of 25kHz in pulse-skipping mode.

The output voltage of SMPS1 can be dynamically adjusted by changing the voltage at the REFIN1 pin. The device includes a 0.5% accurate reference output that can be used to set the REFIN1 voltage. An external 5V bias supply is required to power the internal circuitry and its gate drivers.

Independent on/off controls with well-defined logic thresholds and independent open-drain power-good outputs provide flexible system configurations. To prevent current surges at startup, the internal voltage target is slowly ramped up from zero to the final target with a slew rate of 1.3mV/µs for SMPS1 at CSL1 and 0.65mV/µs for SMPS2 at FB2. To prevent the output from ringing off below ground in shutdown, the internal voltage target is ramped down from its previous value to zero with the same respective slew rates. Integrated bootstrap switches eliminate the need for external bootstrap diodes.

The MAX17007/MAX17008 are available in a space-saving, 28-pin, 4mm x 4mm, thin QFN package with an exposed backside pad.

Applications

  • 2 to 4 Li+ Cells Battery-Powered Devices
  • 5V and 3.3V Supplies
  • GPU Core Supplies
  • Low-Power I/O Supplies
  • Notebook Computers

MAX17007
Dual and Combinable QPWM Graphics Core Controllers for Notebook Computers
MAX17007: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX17007 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed