MAX16969
NOT RECOMMENDED FOR NEW DESIGNS500mA–3A Automotive Hi-Speed USB Protector with Apple iPod Fast-Charge Detection and USB Host-Charger Port Detection
Fully Integrated Automotive-Grade USB Protector with Apple and USB Host Charger Detection
- Part Models
- 4
- 1ku List Price
- Starting From $3.44
Overview
- Two 4.0Ω (typ) RON USB 2.0 Data Switches
- Current-Limited 22mΩ (typ) BUS Switch with High-Capacitive Load Capability
- 480Mbps or 12Mbps USB 2.0 Operation
- Short-to-Battery and Short-to-GND Protection on Protected HVBUS Output
- Short-to-Battery and Short-to-HVBUS Protection on Protected HVD+ and HVD- Outputs
- 20ms Fault-Blanking Timeout Period
- Integrated Overcurrent and Short-Circuit Autoretry
- Integrated Apple iPod Fast-Charge Termination Resistors
- Integrated USB Host-Charger Port-Detection Circuitry
- High ESD Protection (HVD+, HVD-, HVBUS)
- ±15kV Human Body Model
- ±15kV IEC 61000-4-2 Air Gap
- ±8kV IEC 61000-4-2 Contact
- 16-Pin (3.90mm x 4.94mm) QSOP Package
- -40°C to +105°C Operating Temperature Range
- AEC-Q100 Qualified
The MAX16969 provides high-ESD and short-circuit protection for the low-voltage internal USB data and USB power line in automotive radio, navigation, connectivity, and USB hub applications. The device supports both Hi-Speed USB (480Mbps) and full-speed USB (12Mbps) operation. In addition, the device also includes integrated circuitry to enable fast-charging for consumer devices adhering to either the Apple method or the Hi-Speed USB host-charger port-detection protocol.
The short-circuit protection features include short-to-battery on the protected HVBUS, HVD+, and HVD- outputs, as well as short-to-HVBUS on the protected HVD+ and HVD- outputs. The device is capable of a short-to-battery condition of up to +18V. Short-to-GND and overcurrent protection are also provided on the HVBUS output to protect the internal BUS power rail from overcurrent faults.
The device features high-ESD protection to ±15kV Air Gap method and ±8kV Contact method on all protected HVBUS, HVD+, and HVD- outputs.
The device features two low 4.0Ω on-resistance Hi-Speed USB switches, a current-limited low-voltage 22mΩ BUS switch, and provides an integrated high-voltage external power-switch controller. The BUS switch can start up into large capacitive noncompliant USB loads. The device also features an enable input, a fault output, integrated Apple iPod®/iPhone® fast-charging termination resistors, and an integrated host-charger port-detection circuit adhering to the USB 2.0 battery charging specification.
The device is available in a 16-pin QSOP package, and operates over -40°C to +105°C temperature range.
Applications
- Automotive USB Protection
- Rapid Charging for Apple-Compliant Devices
Documentation
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16969BGEE/V+ | QSOP | ||
| MAX16969BGEE/V+T | QSOP | ||
| MAX16969DGEE/V+ | QSOP | ||
| MAX16969DGEE/V+T | QSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 9, 2020 - 1996 WAFER FAB |
||
| MAX16969BGEE/V+ | ||
| MAX16969BGEE/V+T | ||
| MAX16969DGEE/V+ | ||
| MAX16969DGEE/V+T | ||
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX16969 yet. Have something to say?
Start a Discussion on EngineerZone®