MAX16963
PRODUCTIONDual 2.2MHz, Low-Voltage Step-Down DC-DC Converter
Automotive-Grade Dual DC-DC Converter Offers Two 1.5A Rails in a Small Footprint
- Part Models
- 12
- 1ku List Price
- Starting From $2.04
Overview
- Small Size Components
- Dual 2.2MHz DC-DC Converter
- Ideal for Point-of-Load Applications
- Up to 1.5A Output Current
- Adjustable Output Voltage: 0.8V to 3.6V
- 2.7V to 5.5V Operating Supply voltage
- High Efficiency at Light Load
- Skip Mode with 36µA Quiescent Current
- Low Electromagnetic Emission
- Programmable SYNC I/O Pin
- Spread Spectrum
- Low Power Mode Saves Energy
- Independent Enable Inputs
- Output Rail Monitoring Helps Prevent System Failure
- Open-Drain Power-Good Output
- Limits Inrush Current During Startup
- Built-In Soft-Start Timer
- Overtemperature and Short-Circuit Protections
- 4mm × 4mm, 16-Pin TQFN and 16-Pin TSSOP Packages
- -40°C to 125°C Operating Temperature Range
The MAX16963 is a high-efficiency, dual synchronous step-down converter that operates with a 2.7V to 5.5V input voltage range and provides a 0.8V to 3.6V output voltage range. The device delivers up to 1.5A of load current per output. The low input/output voltage range and the ability to provide high output currents make this device ideal for on-board point-of-load and postregulation applications. The device achieves ±3% output error over load, line, and temperature ranges.
The device features a 2.2MHz fixed-frequency PWM mode for better noise immunity and load transient response, and a skip mode for increased efficiency during light-load operation. The 2.2MHz frequency operation allows for an all-ceramic capacitor design and small-size external components. An optional spread-spectrum frequency modulation minimizes radiated electromagnetic emissions due to the switching frequency.
On-board low RDSON switches help minimize efficiency losses at heavy loads and reduce critical/parasitic inductance, making the layout a much simpler task with respect to discrete solutions. Following a simple layout and footprint ensures first-pass success in new designs.
The device is offered in a factory-preset output voltage or adjustable output-voltage version (see the Selector Guide in the full data sheet for options). Factory-preset output-voltage versions allow customers to achieve ±3% output-voltage accuracy without using external resistors, while the adjustable output-voltage version provides the flexibility to set the output voltage to any desired value between 0.8V and 3.6V using an external resistive divider.
Additional features include 8ms fixed soft-start, 16ms fixed power-good delay, overcurrent, and overtemperature protections.
The MAX16963 is available in thermally enhanced 16-pin TSSOP-EP and 4mm × 4mm, 16-pin TQFN-EP packages, and is specified for operation over the -40°C to +125°C automotive temperature range.
Applications
- Automotive Postregulation
- Industrial/Military
- Point-of-Load Applications
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16963RATEA/V+ | 16-Lead TQFN (4mm x 4mm x 0.75mm) | ||
| MAX16963RATEA/V+T | 16-Lead TQFN (4mm x 4mm x 0.75mm) | ||
| MAX16963SATEA/V+ | 16-Lead TQFN (4mm x 4mm x 0.75mm) | ||
| MAX16963SATEA/V+T | 16-Lead TQFN (4mm x 4mm x 0.75mm) | ||
| MAX16963SATEC+ | 16-Lead TQFN (4mm x 4mm x 0.75mm) | ||
| MAX16963SATEC+T | 16-Lead TQFN (4mm x 4mm x 0.75mm) | ||
| MAX16963SATEC/V+ | 16-Lead TQFN (4mm x 4mm x 0.75mm) | ||
| MAX16963SATEC/V+T | 16-Lead TQFN (4mm x 4mm x 0.75mm) | ||
| MAX16963SATEF/V+ | 16-Lead TQFN (4mm x 4mm x 0.75mm) | ||
| MAX16963SATEF/V+T | 16-Lead TQFN (4mm x 4mm x 0.75mm) | ||
| MAX16963SAUEA/V+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX16963SAUEA/V+T | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 18, 2021 - 2161 ASSEMBLY |
||
| MAX16963RATEA/V+ | PRODUCTION | |
| MAX16963RATEA/V+T | PRODUCTION | |
| MAX16963SATEA/V+ | PRODUCTION | |
| MAX16963SATEA/V+T | PRODUCTION | |
| MAX16963SATEC/V+ | PRODUCTION | |
| MAX16963SATEC/V+T | PRODUCTION | |
| MAX16963SATEF/V+ | PRODUCTION | |
| MAX16963SATEF/V+T | PRODUCTION | |
|
Oct 13, 2017 - 1673 ASSEMBLY |
||
| MAX16963RATEA/V+ | PRODUCTION | |
| MAX16963RATEA/V+T | PRODUCTION | |
| MAX16963SATEA/V+ | PRODUCTION | |
| MAX16963SATEA/V+T | PRODUCTION | |
| MAX16963SATEC/V+ | PRODUCTION | |
| MAX16963SATEC/V+T | PRODUCTION | |
| MAX16963SATEF/V+ | PRODUCTION | |
| MAX16963SATEF/V+T | PRODUCTION | |
|
Feb 20, 2015 - 1510 WAFER FAB |
||
| MAX16963RATEA/V+ | PRODUCTION | |
| MAX16963SATEA/V+ | PRODUCTION | |
| MAX16963SATEA/V+T | PRODUCTION | |
| MAX16963SATEC/V+ | PRODUCTION | |
| MAX16963SATEC/V+T | PRODUCTION | |
| MAX16963SATEF/V+ | PRODUCTION | |
| MAX16963SATEF/V+T | PRODUCTION | |
| MAX16963SAUEA/V+T | PRODUCTION | |
|
Jul 13, 2022 - 2236A ASSEMBLY |
||
| MAX16963SAUEA/V+ | PRODUCTION | |
| MAX16963SAUEA/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX16963 yet. Have something to say?
Start a Discussion on EngineerZone®