MAX16962
PRODUCTION4A, 2.2MHz, Synchronous Step-Down DC-DC Converter
Industry's First Automotive-Grade Synchronous Step-Down DC-DC Converter that Delivers Up to 4A
- Part Models
- 6
- 1ku List Price
- Starting From $2.00
Overview
- Small External Components
- 2.2MHz Operating Frequency
- Ideal for Point-of-Load Applications
- 4A Maximum Load Current
- Adjustable Output Voltage: 0.8V to 3.6V
- 2.7V to 5.5V Operating Supply Voltage
- High Efficiency at Light Load
- 26µA Skip Mode Quiescent Current
- Minimizes Electromagnetic Interference
- Programmable SYNC I/O Pin
- Operates Above AM-Radio Band
- Available Spread Spectrum
- Low Power Mode Saves Energy
- 1µA Shutdown Current
- Open-Drain Power-Good Output
- Limits Inrush Current During Startup
- Soft-Start
- Overtemperature and Short-Circuit Protections
- 4mm × 4mm, 16-Pin Thin QFN and 16-Pin TSSOP Packages
- -40°C to 125°C Operating Temperature Range
The MAX16962 is a high-efficiency, synchronous step-down converter that operates with a 2.7V to 5.5V input voltage range and provides a 0.8V to 3.6V output voltage range. The wide input/output voltage range and the ability to provide up to 4A to load current make this device ideal for on-board point-of-load and post-regulation applications. The MAX16962 achieves -3.7%/+2.6% output error over load, line, and temperature ranges.
The MAX16962 features a 2.2MHz fixed-frequency PWM mode for better noise immunity and load transient response, and a pulse frequency modulation mode (SKIP) for increased efficiency during light-load operation. The 2.2MHz frequency operation allows for the use of all-ceramic capacitors and minimizes external components. The optional spread-spectrum frequency modulation minimizes radiated electromagnetic emissions.
Integrated low RDSON switches improve efficiency at heavy loads and make the layout a much simpler task with respect to discrete solutions.
The MAX16962 is offered with factory-preset output voltages or with an adjustable output voltage. Factory-preset output voltage versions allow customers to achieve -3.7%/+2.6% output voltage accuracy without using external resistors, while the adjustable output voltage version provides the flexibility to set the output voltage to any desired value between 0.8V to 3.6V using an external resistive divider.
Additional features include 8ms soft-start, 16ms power-good output delay, overcurrent, and overtemperature protections.
The MAX16962 is available in thermally enhanced 16-pin TSSOP-EP and 4mm x 4mm, 16-pin TQFN-EP packages, and is specified for operation over the -40°C to +125°C automotive temperature range.
Applications
- Automotive Infotainment
- Industrial/Military
- Point-of-Load Applications
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16962RATEA/V+ | 16-Lead TQFN (4mm x 4mm x 0.75mm) | ||
| MAX16962RATEA/V+T | 16-Lead TQFN (4mm x 4mm x 0.75mm) | ||
| MAX16962SATEA/V+ | 16-Lead TQFN (4mm x 4mm x 0.75mm) | ||
| MAX16962SATEA/V+T | 16-Lead TQFN (4mm x 4mm x 0.75mm) | ||
| MAX16962SAUEA/V+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX16962SAUEA/V+T | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 18, 2021 - 2161 ASSEMBLY |
||
| MAX16962RATEA/V+ | PRODUCTION | |
| MAX16962RATEA/V+T | PRODUCTION | |
| MAX16962SATEA/V+ | PRODUCTION | |
| MAX16962SATEA/V+T | PRODUCTION | |
|
Feb 20, 2015 - 1510 WAFER FAB |
||
| MAX16962RATEA/V+ | PRODUCTION | |
| MAX16962SATEA/V+ | PRODUCTION | |
| MAX16962SATEA/V+T | PRODUCTION | |
|
Jul 13, 2022 - 2236A ASSEMBLY |
||
| MAX16962SAUEA/V+ | PRODUCTION | |
| MAX16962SAUEA/V+T | PRODUCTION | |
|
Jan 17, 2018 - 1721E ASSEMBLY |
||
| MAX16962SAUEA/V+ | PRODUCTION | |
| MAX16962SAUEA/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX16962 yet. Have something to say?
Start a Discussion on EngineerZone®