MAX16947

Remote Antenna, Current-Sense and LDO/Switches

Fault Protection and Diagnostics for Automotive Antenna and Remote Modules

Viewing:

Overview

  • Switch Phantom Power-On/-Off Under µC Control
  • Precision Adjustable Current Limit
    • 300mA (max), TA = +105°C
    • 500mA (max), TA = +85°C (MAX16946 in SW Mode Only)
  • Regulated Output Voltage (MAX16946)—8.5V Fixed or Adjustable Between 3.3V and 15V
  • Current Measurement Analog Voltage Output
  • Detect Open-Load and Short-Circuit Conditions
  • Provide Open-Drain Fault Signals (Active-Low SC and Active-Low OL)
  • Overcurrent Blanking During Startup
  • Thermal Shutdown
  • AEC-Q100 Qualified
  • -40°C to +105°C Operating Temperature Range

The MAX16946/MAX16947 high-voltage, high-side, current-sense LDO/switches feature internal current limiting to prevent system damage due to fault conditions. The MAX16946 provides a fixed regulated 8.5V output voltage or an adjustable 3.3V to 15V output voltage. The MAX16946 can also be configured as a switch, while the MAX16947 is only available as a switch. The input voltage range for both devices extends from 4.5V to 18V (45V tolerant), making the devices ideal for providing phantom power to remote radio-frequency low-noise amplifiers (LNAs) in automotive applications.

The devices monitor the load current and provide an analog output voltage proportional to the sensed load current. Accurate internal current limit protects the input supply against both overload and short-circuit conditions. Two open-drain fault indicator outputs indicate to the microprocessor when a short circuit, an open-load condition, or a short-to-battery condition exists. An overtemperature shutdown is also indicated by means of the current-sense amplifier's output voltage.

A fault-blanking feature allows the devices to ignore momentary faults such as those caused by the charging of capacitive loads during hot-swapping, preventing false alarms to the system. The devices feature short-to-battery protection to latch off the internal LDO/pass switch during a short-to-battery event. During a thermal overload, the devices reduce power dissipation by going into thermal shutdown. They include an active-low, high-voltage-compatible shutdown input to place them in low-power shutdown mode.

The MAX16946 is available in thermally enhanced, 16-pin TQFN-EP and QSOP-EP packages. The MAX16947 is available in a 16-pin QSOP package. Both devices operate over the -40°C to +105°C temperature range.

Applications

  • Automotive Remote Module Power
  • Automotive Safety and Infotainment
  • Remote LNA Phantom Power

MAX16947
Remote Antenna, Current-Sense and LDO/Switches
MAX16946, MAX16947: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX16946EVKIT

Evaluation Kit for the MAX16946

Features and Benefits

  • 4.5V to 18V Input Range
  • Tolerates Inputs Up to 45V
  • Resistor-Adjustable Open-Load and Current-Limit Threshold
  • Open-Drain, Open-Load Indicator Output (Active-Low OL)
  • Open-Drain, Short-Circuit Indicator Output (Active-Low SC)
  • Analog Current-Measurement Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX16946 evaluation kit (EV kit) is an assembled and tested PCB used to evaluate the MAX16946 high-voltage, high-side, current-sense LDO/switch. The EV kit demonstrates the device's open-drain fault signals (active-low OL, active-low SC), open-load and current-limiting threshold-setting inputs (OLT, LIM), LDO/switch operation and shutdown function (active-low SHDN), as well as the analog voltage output (AOUT).

The EV kit comes with a MAX16946GTE/V+ installed, which is the 16-pin TQFN package with an exposed pad.

Applications

  • Automotive Remote Module Power
  • Automotive Safety and Infotainment
  • Remote LNA Phantom Power

MAX16946EVKIT
Evaluation Kit for the MAX16946

Latest Discussions

No discussions on MAX16947 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed