MAX16942E
NOT RECOMMENDED FOR NEW DESIGNSAutomotive Hi-Speed USB 2.0 Protectors
Industry's First Automotive-Grade USB Protectors for Automotive Radio, Navigation, Connectivity, and USB Hub Applications
- Part Models
- 2
- 1ku List Price
- Starting From $3.21
Overview
- Accurate USB Bus Forward Current Threshold
- Low RON 0.14Ω (max) USB Power Switch
- 0.65A (typ), MAX16942E
- 1.0A (typ), MAX16943E
- 1.3A (typ), MAX16944E
- 5.57V (typ) Fixed HVBUS Protection Trip Threshold
- Two RON 4Ω (typ) USB 2.0 Data Switches
- 480Mbps or 12Mbps USB 2.0 Operation
- Short-to-Battery and Short-to-GND Protection on Protected HVBUS Output
- Short-to-Battery and Short-to-BUS Protection on Protected HVD+ and HVD- Outputs
- 10ms Fault Recovery Time
- 1ms Overcurrent Blanking Time
- Integrated Overcurrent Autoretry
- High ESD Protection (HVD+, HVD-, HVBUS)
- ±15kV Human Body Model
- ±15kV IEC 61000-4-2 Air Gap
- ±8kV IEC 61000-4-2 Contact
- 16-Pin (3.90mm x 4.94mm) QSOP Package
- -40°C to +105°C Operating Temperature Range
- AEC-Q100 Qualified
Applications
- Automotive USB Protection
Documentation
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16942EGEE/V+ | QSOP | ||
| MAX16942EGEE/V+T | QSOP |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX16942E yet. Have something to say?
Start a Discussion on EngineerZone®