MAX16928

PRODUCTION

Automotive TFT-LCD Power Supply with Boost Converter and Gate Voltage Regulators

Rugged Automotive TFT-LCD Power Supply Operates at 2.2MHz to Reduce Solution Size and Minimize AM Band Interference

Viewing:

Overview

  • High-Power (Up to 6W) Boost Output Providing Up to 18V
  • 1.8V or 3.3V Regulator Provides 500mA with External npn Transistor
  • One Positive-Gate Voltage Regulator Capable of Delivering 20mA at 28V
  • One Negative-Gate Voltage Regulator
  • High-Frequency 2.2MHz Operation
  • Flexible Stand-Alone Sequencing
  • True Shutdown™ Boost Converter
  • Internal Soft-Start
  • Overtemperature Shutdown
  • -40°C to +105°C Operation
  • AEC-Q100 Qualified
MAX16928
Automotive TFT-LCD Power Supply with Boost Converter and Gate Voltage Regulators
MAX16928: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX16928EVKIT

Evaluation Kit for the MAX16928

Features and Benefits

  • 4.5V to 5.5V Input Range
  • Output Voltages
    • 12V Output at 400mA (Boost Converter)
    • 3.3V Output at 500mA (Regulator Controller)
    • 18V Output (Positive-Gate Voltage Regulator)
    • -5.9V Output (Negative-Gate Voltage Regulator)
  • High-Frequency Operation
    • 2.2MHz (Boost Converter)
  • Single-Stage Positive and Negative Charge Pumps
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX16928 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that provides the voltages and features required for automotive thin-film transistor (TFT), liquid-crystal display (LCD) applications. The EV kit includes a boost converter, a 3.3V regulator controller with external npn transistor, two gate voltage regulators, a single-stage positive charge pump, and a single-stage negative charge pump.
The EV kit can operate from 4.5V to 5.5V input voltages and is optimized for automotive TFT-LCD applications. The boost converter is configured for a 12V output that provides at least 400mA. The regulator controller output is 3.3V and provides at least 500mA. The positive-gate voltage regulator provides 18V output and the negative-gate voltage regulator provides -5.9V.

Applications

  • Automotive Central Information Displays
  • Automotive Dashboards
  • Automotive Navigation Systems

MAX16928EVKIT
Evaluation Kit for the MAX16928

Latest Discussions

No discussions on MAX16928 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed