MAX16919

NOT RECOMMENDED FOR NEW DESIGNS

500mA–3A Automotive Hi-Speed USB Protector with USB Host-Charger Port Detection

Fully Integrated Automotive-Grade USB Protector with Host Charger Detection

Viewing:

Overview

  • Two 4.0Ω (typ) RON USB 2.0 Data Switches
  • Current-Limited 22mΩ (typ) BUS Switch with High-Capacitive Load Capability
  • 480Mbps or 12Mbps USB 2.0 Operation
  • Short-to-Battery and Short-to-GND Protection on Protected HVBUS Output
  • Short-to-Battery and Short-to-HVBUS Protection on Protected HVD+ and HVD- Outputs
  • 20ms Fault-Blanking Timeout Period
  • Integrated Overcurrent and Short-Circuit Autoretry
  • Integrated USB Host-Charger Port-Detection Circuitry
  • High ESD Protection (HVD+, HVD-, HVBUS)
    • ±15kV Human Body Model
    • ±15kV IEC 61000-4-2 Air Gap
    • ±8kV IEC 61000-4-2 Contact
  • 16-Pin (3.90mm x 4.94mm) QSOP Package
  • -40°C to +105°C Operating Temperature Range
  • AEC-Q100 Qualified
MAX16919
500mA–3A Automotive Hi-Speed USB Protector with USB Host-Charger Port Detection
MAX16919: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX16919 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed