MAX16899

Ultra-Small, High Accuracy, Adjustable Sequencing/Supervisory Circuits

Single IC Meeting all Supervisory Needs in Ultra-Small Board Saving Package with Highest Accuracy

Viewing:

Overview

  • 1% Accurate Adjustable Threshold Over Temperature
  • Operate from VCC of 1.5V to 5.5V
  • Capacitor-Adjustable Delay
  • Active-High/Low Enable Input Options
  • Active-High/Low Output Options
  • Open-Drain (28V Tolerant)/Push-Pull Output Options
  • Low Supply Current (10μA, typ)
  • Fully Specified from -40°C to +125°C
  • Ultra-Small 6-Pin μDFN Package or Thin SOT23 Package
MAX16899
Ultra-Small, High Accuracy, Adjustable Sequencing/Supervisory Circuits
MAX16895, MAX16896, MAX16897, MAX16898, MAX16899: Functional Diagrams
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX16899 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed