MAX1686H
MAX1686H
PRODUCTION3V to 5V Regulating Charge Pumps for SIM Cards
1MHz Charge Is Ideal for Cellular Phones
- Part Models
- 4
- 1ku List Price
- Starting From $2.64
Viewing:
Overview
- 2.7V to 4.2V Input Range
- 12mA min Charge-Pump Output Current
- 45µA Quiescent Supply Current
- 0.1µA Supply Current in Shutdown Mode
- 5.0V Regulated Charge-Pump Output (MAX1686H)
- 4.75V Regulated Charge-Pump Output (MAX1686)
- Input-Output Shorting Switch for 3V Cards
- Small External Components (Uses a 0.047µF, 0.1µF, and a 2.2µF Capacitor)
- Output Driven to Ground in Shutdown Mode
- Super-Small 8-Pin µMAX Package
- Soft-Start and Short-Circuit Protection
- Regulated charge pump for SIM cards nominal output voltage of 5.0V (MAX1686H)
The MAX1686 provides power for dual-voltage subscriber ID module (SIM) cards in portable applications such as GSM cellular phones. Designed to reside in the portable unit (cellular phone handset), the 1MHz charge pump converts a 2.7V to 4.2V input to regulated 5V output. The MAX1686H has a nominal output voltage of 5.0V, while the MAX1686 is set to 4.75V to reduce SIM card current drain. The charge pump has only 45µA quiescent supply current, which reduces to 3µA when a 3V-capable SIM card is being powered and the charge pump is disabled. An internal input/output shorting switch provides power for 3V SIM cards.
The MAX1686/MAX1686H require only three external capacitors around their space-saving, thin (1mm) 8-pin µMAX® packages.
Applications
- GSM Cellular Phones
- PCS Phones
- Personal Communicators
- Portable POS Terminals
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1686EUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX1686EUA+T | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX1686HEUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX1686HEUA+T | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 13, 2023 - 2361N WAFER FAB |
||
| MAX1686EUA+ | PRODUCTION | |
| MAX1686EUA+T | PRODUCTION | |
| MAX1686HEUA+ | PRODUCTION | |
| MAX1686HEUA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX1686EUA+T | PRODUCTION | |
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| MAX1686HEUA+ | PRODUCTION | |
| MAX1686HEUA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX1686H yet. Have something to say?
Start a Discussion on EngineerZone®