MAX1683
MAX1683
PRODUCTIONSwitched-Capacitor Voltage Doublers
SOT23 Voltage Doubler Needs Only two External Caps; Ultra-Small LCD Supply for PDAs and Cell Phones
- Part Models
- 2
- 1ku List Price
- Starting From $1.26
Viewing:
Overview
- 5-Pin SOT23 Package
- +2.0V to +5.5V Input Voltage Range
- 98% Voltage-Conversion Efficiency
- 110µA Quiescent Current (MAX1682)
- Requires Only Two Capacitors
- Up to 45mA Output Current
The ultra-small MAX1682/MAX1683 monolithic, CMOS charge-pump voltage doublers accept input voltages ranging from +2.0V to +5.5V. Their high voltage-conversion efficiency (over 98%) and low operating current (110µA for MAX1682) make these devices ideal for both battery-powered and board-level voltage-doubler applications.
Oscillator control circuitry and four power MOSFET switches are included on-chip. The MAX1682 operates at 12kHz, and the MAX1683 operates at 35kHz. A typical application includes generating a 6V supply to power an LCD display in a hand-held PDA. Both parts are available in a 5-pin SOT23 package and can deliver 30mA with a typical voltage drop of 600mV.
Applications
- Cell Phones
- Handy Terminals
- PDAs
- Small LCD Panels
Documentation
Data Sheet 1
Design Note 4
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1683EUK+ | Small-Outline Transistor Package | ||
| MAX1683EUK+T | Small-Outline Transistor Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX1683EUK+ | PRODUCTION | |
| MAX1683EUK+T | PRODUCTION | |
|
Jun 2, 2023 - 2361E WAFER FAB |
||
| MAX1683EUK+ | PRODUCTION | |
| MAX1683EUK+T | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX1683EUK+ | PRODUCTION | |
| MAX1683EUK+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX1683 yet. Have something to say?
Start a Discussion on EngineerZone®