MAX16825

Obsolete

High-Voltage, Three-Channel Linear High-Brightness LED Drivers

Independently Dimmable, Three-Channel LED Drivers for Compact and Simple Driver Circuits

Viewing:

Overview

  • 6.5V to 28V Operating Range
  • Outputs Connected to 36V Supply for Long LED Strings
  • Three 36V-Rated Output Channels with Independently Adjustable LED Current
  • 150mA Output Current Per Channel
  • ±5% LED Current Accuracy
  • PWM Dimming
    • Three Independent Dimming Control Inputs (MAX16824)
    • 4-Wire Serial Interface LED Current Chopping (MAX16825)
  • +5V (±5%) Regulated Output with 4mA Source Capability
  • Fast Transient Dimming Response
  • 200mV Current-Sense Reference Reduces Power Loss
  • Thermal Shutdown
  • -40°C to +125°C Operating Temperature Range
  • Thermally Enhanced, 16-Pin TSSOP Exposed Paddle Package
MAX16825
High-Voltage, Three-Channel Linear High-Brightness LED Drivers
MAX16824, MAX16825: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX16824EVKIT

Evaluation Kit for the MAX16824

Features and Benefits

  • Operates from a 6.5V to 28V, 0.5A Supply
  • 3 Channels for Driving High-Brightness LEDs
  • 100mA LED Current per Channel
  • Three Independent PWM Inputs
  • PWM Dimming Control Up to 5kHz
  • Fully Assembled and Tested

Product Details

The MAX16824 evaluation kit (EV kit) demonstrates a high-voltage, 3-channel, linear high-brightness LED (HB LED) driver using the MAX16824 IC. This EV kit is configured to supply an LED current of 100mA per channel and operates from a 0.5A, 6.5V to 28V rated power supply.

The EV kit eases evaluation of the MAX16824 pulse-width-modulation (PWM) dimming-control feature by providing three independent PWM inputs to all three channels. Each PWM input accepts a digital signal up to 5kHz.

Applications

  • Architectural and Decorative Lighting
  • Automotive Lighting
  • Indoor and Outdoor LED Video Displays
  • Industrial Lighting
  • LCD Display Backlighting
  • Mood Lighting

MAX16825EVKIT

Evaluation Kit for the MAX16825

Features and Benefits

  • Operates from a 6.5V to 28V, 0.5A Supply
  • 3 Channels for Driving High-Brightness LEDs
  • 100mA LED Current per Channel
  • Evaluates a Stand-Alone 4-Wire SPI Interface
  • USB-PC Interface (Cable Included)
  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • Fully Assembled and Tested

Product Details

The MAX16825 evaluation kit (EV kit) demonstrates a high-voltage, 3-channel, linear high-brightness LED (HB LED) driver using the MAX16825 IC. This EV kit is configured to supply an LED current of 100mA per channel and operates from a 0.5A, 6.5V to 28V rated power supply. The MAX16825 EV kit uses a standard 4-wire SPI™ interface for independently controlling each of the three LED channels. The MAX16825 EV kit also integrates a USB-to-SPI interface circuit based on Maxim's MAXQ2000 microcontroller. The EV kit includes Windows 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX16825. The EV kit can also interface with a user-supplied SPI circuit for stand-alone operation.

Applications

  • Architectural and Decorative Lighting
  • Automotive Lighting
  • Indoor and Outdoor LED Video Displays
  • Industrial Lighting
  • LCD Display Backlighting
  • Mood Lighting

MAX16824EVKIT
Evaluation Kit for the MAX16824
MAX16825EVKIT
Evaluation Kit for the MAX16825

Latest Discussions

No discussions on MAX16825 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed