MAX16818
MAX16818
NOT RECOMMENDED FOR NEW DESIGNS1.5MHz, 30A High-Efficiency LED Driver with Rapid LED Current Pulsing
First High-Efficiency, High-Power LED Driver that Enables Rapid Transient Response, Accurate LED Current Regulation, PWM and Analog Dimming
- Part Models
- 4
- 1ku List Price
- price unavailable
Viewing:
Overview
- Flexible Architecture Supports a Range of LED LIghting Applications with Minimal Component Count
- Up to 30A Output Current
- 4.75V to 5.5V or 7V to 28V Input Voltage Range
- Average-Current-Mode Control
- True-Differential Remote-Sense Input
- Frequency Management Reduces EMI and Interference with Other System Clocks
- Programmable Switching Frequency or External Synchronization from 125kHz to 1.5MHz
- Clock Output for 180° Out-of-Phase Operation
- Integrated Protection Features and Thermally Enhanced Package Improve System Reliability
- Output Overvoltage and Hiccup-Mode Overcurrent Protection
- Thermal Shutdown
- Thermally Enhanced 28-Pin TQFN Package
The MAX16818 pulse-width modulation (PWM) LED driver controller provides high-output-current capability in a compact package with a minimum number of external components. The MAX16818 is suitable for use in synchronous and nonsynchronous step-down (buck) topologies, as well as in boost, buck-boost, SEPIC, and Cuk LED drivers. The MAX16818 is the first LED driver controller that enables Maxim's technology for fast LED current transients of up to 20A/µs and 30kHz dimming frequency.
This device utilizes average-current-mode control that enables optimal use of MOSFETs with optimal charge and on-resistance characteristics. This results in the minimized need for external heatsinking even when delivering up to 30A of LED current. True differential sensing enables accurate control of the LED current. A wide dimming range is easily implemented to accommodate an external PWM signal. An internal regulator enables operation over a wide input voltage range: 4.75V to 5.5V or 7V to 28V and above with a simple external biasing device. The wide switching frequency range, up to 1.5MHz, allows for the use of small inductors and capacitors.
The MAX16818 features a clock output with 180° phase delay to control a second out-of-phase LED driver to reduce input and output filter capacitors size or to minimize ripple currents. The MAX16818 offers programmable hiccup, overvoltage, and overtemperature protection.
The MAX16818ETE+ is rated for the extended temperature range (-40°C to +85°C) and the MAX16818ATE+ is rated for the automotive temperature range (-40°C to +125°C). This LED driver controller is available in a lead-free, 0.8mm high, 5mm x 5mm 28-pin TQFN package with an exposed pad.
Applications
- Front Projectors/Rear Projection TVs
- LCD TVs and Display Backlight
- Portable and Pocket Projectors
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16818ATI+ | LFCSP | ||
| MAX16818ATI+T | LFCSP | ||
| MAX16818ETI+ | LFCSP | ||
| MAX16818ETI+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX16818 yet. Have something to say?
Start a Discussion on EngineerZone®