MAX16816

Obsolete

Programmable Switch-Mode LED Driver with Analog-Controlled PWM Dimming

Programmable High-Power LED Driver Simplifies Design, Allows for Wide-Range Dimming Control, and Minimizes EMI

Viewing:

Overview

  • EEPROM-Programmable LED Current Binning
  • Wide Input Range: 5.9V to 76V with Cold Start Operation to 5.4V
  • Integrated Floating Differential LED Current-Sense Amplifier
  • Floating Dimming Driver Capable of Driving an n-Channel MOSFET
  • 5% or Better LED Current Accuracy
  • Multiple Topologies: Buck, Boost, Buck-Boost, SEPIC
  • Resistor-Programmable Switching Frequency (125kHz to 500kHz) and Synchronization Capability
  • 200Hz On-Board Ramp Allows Analog-Controlled PWM Dimming and External PWM Dimming
  • Output Overvoltage, Overcurrent, and LED Short Protection
  • Enable/Shutdown Input with Shutdown Current Below 45µA
MAX16816
Programmable Switch-Mode LED Driver with Analog-Controlled PWM Dimming
MAX16816: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX16816 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed