MAX16802A

PRODUCTION

Offline and DC-DC PWM Controllers for High-Brightness LED Drivers

LED Driver Solution with Wide Range of Operation and High-Current Accuracy

Viewing:

Overview

  • Suitable for Buck, Boost, Flyback, SEPIC, and Other Topologies
  • Up to 50W or Higher Output Power
  • Universal Offline Input Voltage Range: Rectified 85VAC to 265VAC (MAX16801)
  • IN Pin Directly Driven From 10.8VDC to 24VDC Input (MAX16802)
  • Internal Error Amplifier with 1% Accurate Reference for Precise LED Current Regulation
  • PWM or Linear Dimming
  • Fixed Switching Frequency of 262kHz ±12%
  • Thermal Shutdown
  • Digital Soft-Start
  • Programmable Input Startup Voltage
  • Internal Bootstrap UVLO with Large Hysteresis (MAX16801)
  • 45µA (typ) Startup Supply Current, 1.4mA (typ) Operating Supply Current
  • 50% (MAX16801A/MAX16802A) or 75% (MAX16801B/MAX16802B) Maximum Duty Cycle
  • Available in a Tiny 8-Pin µMAX Package

The MAX16801A/B/MAX16802A/B high-brightness (HB) LED driver-control ICs contain all the circuitry required for the design of wide-input-voltage-range LED drivers for general lighting and display applications. The MAX16801 is well suited for universal input (rectified 85VAC to 265VAC) LED drivers, while the MAX16802 is intended for low-input-voltage (10.8VDC to 24VDC) LED drivers.

When the LED current needs to be tightly regulated, an additional on-board error amplifier with 1% accurate reference can be utilized. A wide dimming range can be implemented by using low-frequency PWM dimming.

The MAX16801/MAX16802 feature an input undervoltage lockout (UVLO) for programming the input-supply start voltage, and to ensure proper operation during brownout conditions. The MAX16801 has an internal-bootstrap undervoltage lockout circuit with a large hysteresis that simplifies offline LED driver designs. The MAX16802 does not have this internal bootstrap circuit and can be biased directly from a +12V rail.

The 262kHz fixed switching frequency is internally trimmed, allowing for optimization of the magnetic and filter components, resulting in a compact, cost-effective LED driver. The MAX16801A/MAX16802A are offered with 50% maximum duty cycle.The MAX16801B/MAX16802B are offered with 75% maximum duty cycle. These devices are available in an 8-pin µMAX® package and operate over the -40°C to +85°C temperature range.

Applications

  • Commercial and Industrial Lighting
  • Decorative and Architectural Lighting
  • Offline and DC-DC LED Drivers
  • RGB Back Light for LCD TVs and Monitors

MAX16802A
Offline and DC-DC PWM Controllers for High-Brightness LED Drivers
MAX16801A/B, MAX16802A/B: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX16802BEVKIT

Evaluation Kit for the MAX16802B

Features and Benefits

  • 10.8V to 30V Wide Supply Voltage Range
  • Current-Controlled Output
  • Up to 750mA LED Current at 12V Output
  • Linear and PWM Dimming Control
  • Over 80% Efficiency at Full Load
  • Supply Undervoltage Lockout
  • Output Overvoltage Protection
  • Product Details

    The MAX16802B evaluation kit (EV kit) demonstrates a current-controlled, high-output-current LED driver based on the MAX16802B. This EV kit is capable of supplying stable output currents of up to 750mA, can run at supply voltages between 10.8V and 30V, and can operate at temperatures ranging from -40°C to +85°C.

    The MAX16802B EV kit features two different types of dimming controls using either a linear input voltage or a PWM input signal to control the LED brightness. This EV kit also has a UVLO feature to turn off the EV kit operation during low input supply voltage and an overvoltage protection to protect the EV kit under an open-LED condition. The MAX16802B EV kit is a fully assembled and tested board.

    Warning: Under severe fault or failure conditions, this EV kit may dissipate large amounts of power, which could result in the mechanical ejection of a component or of component debris at high velocity. Operate this EV kit with care to avoid possible personal injury.

    Applications

    • Commercial and Industrial Lighting
    • Decorative and Architectural Lighting
    • Offline and DC-DC LED Drivers
    • RGB Back Light for LCD TVs and Monitors

    MAX16802BEVKIT
    Evaluation Kit for the MAX16802B

    Latest Discussions

    No discussions on MAX16802A yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed