MAX16610
RECOMMENDED FOR NEW DESIGNSSwitched Tank Converter (STC) Controller with Integrated Drivers
Industry's First Integrated STC that Maximizes Efficiency and Reliability with Adaptation Alogorithm
- Part Models
- 2
- 1ku List Price
- Starting From $22.96
Overview
- High Density and Simplified Design
- Integrated Drivers for 10 FETs
- Integrated Floating Domains Generation
- Efficiency Optimization Regardless of Component Variation
- Adaptive On-Time Algorithm Ensures ZCS
- Support for Wide Range of Baseline Resonant Frequencies
- Higher Reliability
- Adaptive Algorithm Enforces a Minimum Off Time
- Prevents Component Over-Stress and Excessive Peak Currents
- Protection Features
- Input Overcurrent Protection (Latching)
- Output Overvoltage Protection
- Soar Mitigation and OVP
- Bias-Supply Undervoltage Protection
- Component Failure Protection
- Fault/Output Voltage Indicators
- Critical Fault-Flag Output Pin
- Power Good Indicator
The MAX16610/MAX16610A ICs are highly integrated, scalable, controllers for a switched tank converter (STC) topology. The STC provides highly efficient zero-current switching (ZCS) voltage conversion from a 60V–40V input bus to an intermediate bus voltage. The intermediate bus voltage is unregulated and is approximately a quarter of the input voltage.
The 4:1 STC topology has 10 FETs that need to be driven, with only 3 of the FETs connected to ground. The MAX16610/MAX16610A provide an extremely dense solution with integrated drivers and generation of floating supplies.
An adaptation algorithm tunes the STC on-times to maintain ZCS, regardless of variations in and tolerances of the STC components (e.g., temperature coefficient, aging, and voltage derating). With the adaptation algorithm, a MAX16610/MAX16610A-controlled STC can use Class II capacitors in the resonant tanks to save on cost and improve efficiency compared to Class I capacitor designs.
Multiple fault protection features prevent damage to the STC converter and downstream components.
Applications
- DDR Memory
- High-Power VR13.HC CPUs
- Machine Learning ASICs and Accelerator Cards
- Networking ASICs
Documentation
Data Sheet 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAVideo 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16610GTB+ | LFCSP | ||
| MAX16610GTB+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX16610 yet. Have something to say?
Start a Discussion on EngineerZone®