MAX16491

PRODUCTION

9A, 4.5V to 16V, Integrated Step-Down Switching Regulator with Selectable Applications Configurations

Free up Space with Smallest regulator with 75% smaller package footprint

Viewing:

Overview

  • High-Efficiency Solution with External Bias Supply
    • Up to 96% Peak
    • Up to 95.5% Full Load
    • Up to 94% Light-Load Efficiency at 1A with DCM Enabled
  • Wide Operating Range
    • 4.5V to 16V Input Voltage Range
    • 0.6V to 5.5V Output Voltage Range
    • 9A (max) Load Current
  • Flexible Design Allows Early PCB Definition
    • Footprint Compatible with VT2491 (15A), VT2492 (25A), and MAX16425 (25A)
    • Programmable Switching Frequency up to 1MHz
    • Programmable Soft-Start and STAT Delay Timings
    • Programmable Reference Voltage with External Input Option
    • Programmable Positive and Negative OCP Limit
    • Supports Current Sourcing and Sinking
  • Advanced Architecture, Protection, and Reporting Guarantees Reliable Designs
    • Analog Current or Temperature Reporting
    • Differential Remote Sense with Open-Circuit Detection
    • Fast Transient Response with Quick-PWM Architecture
  • Saves Board Space
    • Integrated Boost Switch
    • 19-Bump WLCSP (2.2mm x 2.8mm) Footprint
    • Operation Using Ceramic Input and Output Capacitors
MAX16491
9A, 4.5V to 16V, Integrated Step-Down Switching Regulator with Selectable Applications Configurations
MAX16491 Basic Application Circuit MAX16491 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAX16491EVKIT

MAX16491 Evaluation Kit

Features and Benefits

  • 4.5V to 16V Input Voltage Range
  • 0.6V to 5.5V Output Voltage Range
  • 9A Maximum Load
  • High-Efficiency Solution
    • Up to 96% Peak
    • Up to 95.5% Full Load
    • Up to 94% Light-Load Efficiency at 1A with DCM Enabled
  • Flexible Design allows Early PCB Definition
    • Footprint Compatible with VT2491/VT2491A and Related Scalable Products
    • Programmable Switching Frequency up to 1MHz
    • Programmable Soft-Start and STAT Delay Timings
    • Programmable Reference Voltage with External Input Option
    • Programmable Positive and Negative OCP Limit
    • Supports Current Sourcing and Sinking
  • Advanced Architecture, Protection, and Reporting Guarantees Reliable Designs
    • Analog Current or Temperature Reporting
    • Differential Remote Sense with Open-Circuit Detection
    • Fast Transient Response with Quick-PWM™ Architecture
    • Percentage-Based Output Power Good and OVP
    • Open-Drain Status Indicator (STAT) Pin
    • Input Undervoltage and Overvoltage Lockout
    • Adaptive Dead-Time Control
  • Saves Board Space
    • Integrated Boost Switch
    • 19-Bump WLCSP (2.2mm x 2.8mm) Footprint
    • Operation Using Ceramic Input and Output Capacitors

Product Details

The MAX16491 evaluation kit (EV kit) serves as a reference platform for evaluating the MAX16491 voltage regulator IC. This single-chip, integrated switching regulator provides an extremely compact, highly efficient, fast, accurate, and reliable power delivery solution for low-output voltage applications. The MAX16491 has different programmability options to enable a wide range of configurations.

The EV kit consists of a full-assembled and tested Printed Circuit Board (PCB) implementation of the MAX16491. Jumpers, test points, and input/output connectors are included for flexibility and ease-of-use. Refer to the IC data sheet for ordering information and more details.

MAX16491EVKIT
MAX16491 Evaluation Kit
MAX16491 EV Kit Board Photo

Latest Discussions

No discussions on MAX16491 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed