MAX1643

PRE-RELEASE

High-Efficiency Step-Up DC-DC Converters for 1V Inputs

We Recommend Improved Performance Device, MAX1678, for New Designs

Viewing:

Overview

  • Built-In Synchronous Rectifier
  • 0.88V Guaranteed Start-Up
  • Ultra-Small µMAX Package: 1.1mm High
  • 83% Efficiency
  • 4µA Quiescent Supply Current into BATT Pin
  • 2µA Logic-Controlled Shutdown (MAX1642)
  • Two Undervoltage Detectors (MAX1643)
  • 2V to 5.2V Output Range
  • 20mA Output Current at 1.2V Input
  • Reverse Battery Protection

The MAX1642/MAX1643 are high-efficiency, low-voltage, step-up DC-DC converters intended for devices powered by a single alkaline cell. They feature low quiescent supply currents and are supplied in the ultra-small µMAX® package, which is only 1.1mm high. The guaranteed start-up voltage is 0.88V.

Each device consists of an internal 1Ω, N-channel MOSFET power switch; a built-in synchronous rectifier that acts as the catch diode; an oscillator; a reference; and pulse-frequency-modulation (PFM) control circuitry. Both devices feature an independent undervoltage comparator (PFI/PFO). The MAX1642 also includes a 2µA logic-controlled shutdown mode. The MAX1643 offers a dedicated low-battery detector (BATTLO) in lieu of shutdown.

The output voltage for each device is preset to 3.3V ±4%, or can be adjusted from +2V to +5.2V using only two resistors.

Applications

  • Pagers
  • Personal Medical Monitors
  • Pointing Devices
  • Remote Controls
  • Single-Cell Battery-Powered Devices

MAX1643
High-Efficiency Step-Up DC-DC Converters for 1V Inputs
MAX1642, MAX1643: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
MAX1678 PRODUCTION 1 Cell to 2 Cell, Low-Noise, High-Efficiency, Step-Up DC-DC Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1643 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed