MAX1627
PRODUCTION5V/3.3V or Adjustable, 100% Duty Cycle, High-Efficiency, Step-Down DC-DC Controllers
Efficient, Low-Cost, Step-Down Controllers Ideally Suitable for 1.5V CPU I/O Power
- Part Models
- 2
- 1ku List Price
- Starting From $2.37
Overview
- Reduce External Components and Total Cost
- 300KHz PWM Switching Reduces Component Size
- Tiny Surface-Mount Inductor
- Reduce Power Dissipation
- > 90% Efficiency from 3mA to 2A Loads
- Low Dropout Voltage
- 100% Maximum Duty Cycle
- Reduce Number of DC-DC Controllers to Stock
- Wide 2.6V to 16.5V Input Voltage Options
- Selectable 3.3V and 5V or Adjustable 1.3V to 16V Output Voltage Options
- Reduce System Power Consumption
- 90µA Max Quiescent Current
- 1µA Max Shutdown Current
- Operates Reliably in Adverse Environment
- Soft-Start Limits Startup Current
- Current-Limited Control Scheme
- Increase Design Flexibility
- External P-Channel MOSFET Allows Output Power of > 12.5W
The MAX1626/MAX1627 step-down DC-DC controllers operate over a 2.6V to 16.5V input voltage range. The controllers deliver load current from 1mA to more than 2A. The MAX1626 has pin-selectable 3.3V and 5V outputs. The MAX1627 supports adjustable outputs from 1.3V to 16V.
A unique current-limited, pulse-frequency-modulation (PFM) control scheme operates up to 100% duty cycle, resulting in very low dropout voltage. This control scheme eliminates minimum load requirements and reduces supply current under light loads to 90µA (versus 2mA to 10mA for common pulse-width modulation controllers).
The devices are available in a 8-pin SOIC package (-40°C to +85°C) and dice (0°C to +70°C).
Applications
- 5V to 3.3V Green PC Applications
- Battery-Powered Applications
- Handheld Computers
- High-Efficiency Step-Down Regulation
- Low-Cost Notebook Computer Supplies
- Minimum Component DC-DC Converters
- PCMCIA Power Supplies
- PDAs and Other Handheld Devices
- Portable Terminals
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1627ESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX1627ESA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MAX1627ESA+ | PRODUCTION | |
| MAX1627ESA+T | PRODUCTION | |
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX1627ESA+ | PRODUCTION | |
| MAX1627ESA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX1627ESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Evaluation Kits
Latest Discussions
No discussions on MAX1627 yet. Have something to say?
Start a Discussion on EngineerZone®