MAX16170A
PRE-RELEASEHigh-Voltage Ideal Diode Controller with Integrated CSA
- Part Models
- 6
- 1ku List Price
- price unavailable
Overview
- 3V to 65V Operating Voltage Range
- Supports 12V/24V Battery Systems
- -42V to +76V Input Protection Range
- Wider Transients Immunity
- High-Side CSA
- Enables System Power-Level Measurement
- Output Sensing
- Enables Fast Fault Recovery
- 30kHz Active Rectification
- Facilitates System Level Testing Per Automotive Standard
- Supports ORing Application
- Robust Fault-Recovery Mode
- 5μA Shutdown Mode Current
- Extends Battery Life
- Resistor-Adjustable OCP Threshold
- Adds Design Flexibility
- 1mA (min) Sleep Mode Current Output
- Supports Standby Mode of Operation
- FETOK/FLT Outputs
- Enhance System Diagnostics
- AEC-Q100 Qualification in Progress
The MAX16170A, a high-voltage ideal diode controller, offers full system-level protections for automotive applications. The MAX16170A is designed to enhance system safety, reliability, and performance with added diagnostics, robust fault-recovery mode, and a high-side, integrated current-sense amplifier (CSA). The MAX16170A features dual-gate driver topology that supports common-drain configuration and protects systems against reverse voltage, input overvoltage (OV), undervoltage (UV), overcurrent, and thermal fault conditions. During power-up, the device monitors the health of the external power metal-oxide semiconductor field effect transistors (MOSFETs) for open or short-circuit conditions and asserts an open-drain output (FETOK) when one or both power MOSFETs are damaged. Additionally, the device offers an open-drain fault output (FLT) that asserts low when there is a fault condition.
During normal operation, the MAX16170A regulates the voltage drop across the drain-to-source of MOSFET (Q1) to 10mV to block DC flow to the battery in a reverse voltage fault condition. A resistor from a low-voltage input (ILIM) to ground sets the overcurrent threshold.
During sleep mode of operation, the device consumes only 5μA (typ) while delivering 1mA (min) of current to the load to support standby system operation. In shutdown mode, the charge pump is disabled, and the OV and UV resistive dividers are disconnected from the battery through the TERM switch to lower the shutdown supply current to 3μA (typ).
The MAX16170A is available in a 4mm x 4mm x 0.75mm, 20-pin, side-wettable, TQFN package with an exposed pad. It operates over the −40°C to +125°C automotive temperature.
APPLICATIONS
- Automotive Power Systems
- Network/Telecom Power Systems
- RAID Systems
- Servers
- PoE Systems
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16170AATP/VY+ | LFCSP | ||
| MAX16170AATP/VY+T | LFCSP | ||
| MAX16170AATPA/VY+ | LFCSP | ||
| MAX16170AATPA/VY+T | LFCSP | ||
| MAX16170AFATP/VY+ | LFCSP | ||
| MAX16170AFATP/VY+T | LFCSP |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX16170A
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on MAX16170A yet. Have something to say?
Start a Discussion on EngineerZone®