MAX16169
RECOMMENDED FOR NEW DESIGNSnanoPower Pushbutton On/Off Controller and Battery Freshness Seal
- Part Models
- 2
- 1ku List Price
- Starting From $2.05
Overview
- Ultra Low Current Saves Power
- 40nA (max) Standby Current (ISB)
- VCC Range: 1.3V to 5.5V
- Debounces Noisy Switches
- 50ms and 2s Debounce Timing Options
- 8s and 16s Shutdown Timing Periods
- Flexible Configurations Provide Design Options
- Latched Output Supplies 200mA Load Current with Less Than 30mV Drop
- One-shot INT Output on Each Switch Closure
- 8ms, 32ms, 64ms, and 128ms INT Timing Options
- Active-Low or Active-High Pushbutton Input
- 2mm x 2mm 6-pin μDFN
- Robust Features Increases End Equipment Reliability
- Pushbutton Input Handles up to ±60V
- ±40kV Human-Body Model (HBM) Electrostatic Discharge (ESD) Protection
The MAX16169 is an extremely low-power, pushbutton, on/off controller with a switch debouncer and built-in latch. This device accepts a noisy input from a mechanical switch and produces a clean, latched output, and a one-shot interrupt output, in response to a switch closure exceeding the debounce period at PB_IN/PB_IN. A switch closure longer than the shutdown period at PB_IN/PB_IN results in a longer one-shot interrupt output. The MAX16169 family has two sets of devices, one in which a more extended switch closure greater than the shutdown period deasserts the latched output, and another in which the latched output stays asserted.
The MAX16169 operates from a supply range of +1.3V to +5.5V and consumes less than 40nA of supply current to ensure minimal battery drain in low-power applications, and to allow use as a battery "freshness seal". The robust switch input (PB_IN/PB_IN) accepts up to ±60V levels and is ±40kV ESD-protected for harsh environments. The latched output can serve as a logic signal to control a regulator or as a switch to connect the load directly to the power supply when the load current is low, providing 200mA of output current with less than 30mV voltage drop. A separate INT output provides a system interrupt whenever a valid pushbutton signal is detected. An asynchronous CLR input allows an external signal to force the latched output to the off state.
The MAX16169 operates over the -40°C to +125°C temperature range and is available in a 2mm x 2mm 6-pin micro dual-flat no-leads (μDFN) package.
APPLICATIONS
- Portable Medical Devices
- Portable Instruments
- Handheld Consumer Electronics
- Industrial Equipment
- Internet of Things (IoT) Devices
- Disposable Low-Power Electronics
- Asset Tracking Devices
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16169AALTA+ | LFCSP | ||
| MAX16169AALTA+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX16169AALTA+ | PRODUCTION | |
| MAX16169AALTA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX16169 yet. Have something to say?
Start a Discussion on EngineerZone®