MAX16164
RECOMMENDED FOR NEW DESIGNSnanoPower On/Off Controller with Programmable Sleep Time
Only Dynamic Sleep Timer with Power Savings Specs, Extends Battery Life up to 60%
- Part Models
- 2
- 1ku List Price
- Starting From $2.04
Overview
- Ultra Low Current Saves Power
- 30nA IQ in SLEEP_TIMER State
- 10nA IQ in SHUTDOWN State
- VCC Range: 1.7V to 5.5V
- Robust Features Increases End Equipment Reliability
- Pushbutton Input Handles up to ±60V
- ±40kV HBM ESD Protection
- Flexible Configurations Provide Design Options
- I2C or Resistor Programmable Sleep Time
- Interrupt Output and Clear Input in Resistor Programmable Configuration
- Up to 32 Different Sleep Time Values from 100ms to 24 Hours, and Infinite
- Latched Output Supplies 200mA Load Current With Less Than 30mV Drop
The MAX16163 and MAX16164 are nanopower on/off controllers with programmable sleep time. The devices integrate a power switch to gate an output, which provides up to 200mA load current.
The MAX16163/MAX16164 use either an external resistor to program the sleep time or program the sleep time through an I2C bus. When the device powers up, it checks the connection on the PB/SLP pin; if the resistance between the PB/SLP pin and ground is larger than 5.5MΩ, the device is configured as I2C programmable. Otherwise, the device is configured as resistor programmable.
When the MAX16163 powers up, it measures the resistance on the PB/SLP pin to the ground and sets the sleep time properly. It then asserts the OUT output. When the downstream device (e.g., a µC) finishes its task, it asserts a falling edge on the CLRB pin; the MAX16163 then deasserts OUT and the sleep timer starts. When the sleep timer expires, the MAX16163 asserts OUT again.
When the MAX16164 powers up, it measures the resistance on the PB/SLP pin to the ground and sets the sleep time properly. It then keeps OUT deasserted and puts the device in SHUTDOWN state. The MAX16164 does not assert OUT until a pushbutton closure on the PB/SLP pin.
The MAX16163/MAX16164 operate over the -40°C to +125°C temperature range and are available in a 1.54mm x 1.11mm, 6-bump thin wafer-level package (WLP) and a 6-pin µDFN package.
Applications
- Battery-Powered Equipment
- Remote Sensors
- Internet of Things (IoT)
- Portable Instruments
- Handheld Consumer Electronics
- Industrial Equipment
- Disposable Low-Power Electronics
Documentation
Data Sheet 1
Technical Articles 2
Video 1
Product Selector Card 1
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16164ANT0D+ | WLCSP | ||
| MAX16164ANT0D+T | WLCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX16164 yet. Have something to say?
Start a Discussion on EngineerZone®