MAX16162
MAX16162
RECOMMENDED FOR NEW DESIGNSnanoPower Supply Supervisors with Glitch-Free Power-Up
Only Glitch-free, Low Voltage, Nano-Power Reset IC
- Part Models
- 12
- 1ku List Price
- Starting From $1.89
Viewing:
Overview
- No Powerup Glitch: (See Reliable Supervisor for Low-Voltage Processor Cores)
- 825nA (typ) Quiescent Current Extends Battery Life
- Positive and Negative Level-Triggered MR Input Options (MAX16161)
- MR Debounce Circuitry (MAX16161)
- Separate VCC and VIN Inputs (MAX16162)
- Multiple Available Reset Timeout Periods
- Threshold Voltage Options
- 1.7V to 4.85V (MAX16161)
- 0.6V to 4.85V (MAX16162)
- 4-Bump WLP, 4-Pin SOT23, and 5-Pin SOT23 Packages
- −40°C to +125°C Operating Temperature Range
The MAX16161/MAX16162 are ultra-low current, single-channel supervisory ICs. The devices monitor the power supply voltage and assert a reset when the input voltage falls below the reset threshold. After the monitoring voltage rises above the factory-set threshold voltage (VTH), the reset output remains asserted for the reset timeout period and then deasserts, allowing the target microcontroller or microprocessor to leave the reset state and begin operating.
Unlike conventional supervisors, which are unable to control the reset output state when VCC is very low, the MAX16161/MAX16162 reset output is guaranteed to remain asserted until after a valid VCC is achieved. This is especially important to avoid low-voltage cores leaving the reset state during power-up or power-down. This also improves performance when using the MAX16161/MAX16162 as simple power supply sequencers, because the devices will never cause a transient enable of a downstream power supply due to output glitches.
The MAX16161 features a manual reset (MR) input that asserts a reset when it receives an appropriate input signal, which may be either active-low or active-high, depending on the option. The MAX16162 has no MR input. Instead, it has separate VCC and VIN pins, allowing threshold voltages as low as 0.6V. The reset output is active- low open-drain, and the MAX16161/MAX16162 offer multiple available reset timeout period options.
The MAX16161/MAX16162 are specified over the −40°C to +125°C temperature range and are available in tiny, 1.06mm × 0.73mm, 4-bump WLP and 4-pin SOT23 packages. The MAX16162 is also available in a 5-pin SOT23 package.
Applications
- e-Readers/Tablets
- Low-Voltage Microcontrollers and Microprocessors
- Portable/Battery-Powered Equipment
- Smart Phones
- Wearable/Portable Accessories
Documentation
Data Sheet 1
Technical Articles 3
Informational 1
Video 2
Product Selection Guide 1
Product Selector Card 1
Brochure 1
Book & eBook 1
Rarely Asked Question 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16162KEK310+ | SOT_23 | ||
| MAX16162KEK310+T | SOT_23 | ||
| MAX16162NBK280+ | WLCSP | ||
| MAX16162NBK280+T | WLCSP | ||
| MAX16162NDK290+ | WLCSP | ||
| MAX16162NDK290+T | WLCSP | ||
| MAX16162NDK300+ | WLCSP | ||
| MAX16162NDK300+T | WLCSP | ||
| MAX16162NGK175+ | WLCSP | ||
| MAX16162NGK175+T | WLCSP | ||
| MAX16162NGK190+ | WLCSP | ||
| MAX16162NGK190+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX16162KEK310+ | PRODUCTION | |
| MAX16162KEK310+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX16162 yet. Have something to say?
Start a Discussion on EngineerZone®