MAX16160
MAX16160
RECOMMENDED FOR NEW DESIGNSHigh-Accuracy 4-Channel, Any-Input Supervisory Circuits
1% Accurate, Low Power, Quad Channel Voltage Monitor in Small Package
- Part Models
- 4
- 1ku List Price
- Starting From $2.95
Viewing:
Overview
- Valid Active-Low RESET Logic State for Any Input Above 1V
- ±1% Accuracy for All Inputs
- Low 17μA Supply Current
- Open-Drain Active-Low RESET Output with 18μA Internal Pullup
- Immune to Short Monitored Supply Transients
- Internally Fixed/Adjustable Threshold Options
- -40°C to +125°C Operating Temperature Range
- Small, 6-Pin SOT23 Package and 6-Bump WLP
The MAX16160 precision, four-channel supervisory circuit is designed to maintain system integrity in multi-supply systems.The device monitors its own power supply voltage in addition to three other system supply voltages and asserts the reset output whenever any supply voltage falls below its reset threshold. After all of the supply voltages rise above their reset thresholds, the reset output remains asserted for the reset timeout period, and then de-asserts.
During power-up, and before all of the input voltages exceed their trip thresholds, the reset output asserts low if any of the monitored inputs is greater than 1V. The open-drain output has a weak 18μA (typ) pullup to IN2/VCC, eliminating the need for external pullup resistors.
The MAX16160 offers a wide range of threshold options. Input thresholds may be fixed or adjustable. Fixed reset voltage thresholds for IN1, IN3, IN4 are available from 0.5V to 5V in approximately 20mV increments. Reset voltage thresholds for IN2/VCC are available from 1.76V to 5V in approximately 20mV increments.
The MAX16160 operates over the -40°C to +125°C temperature and is available in a small, 6-bump WLP and 6-pin SOT23 package.
Applications
- Data Storage Equipment
- Desktop and Notebook Computers
- High-End Printers
- Industrial Equipment
- Networking Equipment
- Servers/Workstations
- Set-Top Boxes
- Telecommunications
Documentation
Video 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16160NCAB+ | WLCSP | ||
| MAX16160NCAB+T | WLCSP | ||
| MAX16160UCAB+ | SOT_23 | ||
| MAX16160UCAB+T | SOT_23 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX16160 yet. Have something to say?
Start a Discussion on EngineerZone®