MAX1615
MAX1615
PRODUCTIONHigh-Voltage, Low-Power Linear Regulators for Notebook Computers
High-Input-Voltage, Low-Cost, Low-Power, Low-Dropout Linear Regulators for Notebooks in SOT23-5
- Part Models
- 2
- 1ku List Price
- Starting From $2.27
Viewing:
Overview
- 4V to 28V Input Range
- 8µA (max) Quiescent Supply Current
- <1µA Shutdown Supply Current
- 3.3V or 5V, Pin-Selectable Output (MAX1615) Adjustable 1.24V to 28V Output (MAX1616)
- 30mA Output Current
- ±2% Initial Output Accuracy
- Thermal-Overload Protection
- 5-Pin SOT23 Package
- Low Cost
The MAX1615/MAX1616 are micropower, SOT23-5 linear regulators that supply always-on, keep-alive power to CMOS RAM and microcontrollers (µCs) in systems with high-voltage batteries. Key features include wide input voltage range, low dropout voltage, and low quiescent supply current.
Despite a miserly 8µA (max) no-load supply current, the MAX1615/MAX1616 have excellent line-transient response and AC power-supply rejection ratio. They provide a clean, fixed 5V or 3.3V output (MAX1615) or an adjustable 1.24V to 28V output (MAX1616), even when subjected to fast supply-voltage changes that occur during the switchover from battery to AC adapter input power. The space-saving SOT23-5 package has excellent thermal characteristics and tolerates up to 571mW of power dissipation. Fault protection is provided by internal foldback current limiting and thermal-shutdown circuitry. The MAX1615/MAX1616 are now available in lead-free packages.
Applications
- Battery-Powered Systems
- CMOS/RTC Backup Power
- Microcontroller Power
- Notebook Computers
- PDAs and Handy-Terminals
- Smart Battery Packs/Chargers
Documentation
Data Sheet 1
Design Note 3
Technical Articles 4
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1615EUK+ | SOT_23 | ||
| MAX1615EUK+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX1615EUK+ | PRODUCTION | |
| MAX1615EUK+T | PRODUCTION | |
|
Apr 7, 2023 - 2361C WAFER FAB |
||
| MAX1615EUK+ | PRODUCTION | |
| MAX1615EUK+T | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX1615EUK+ | PRODUCTION | |
| MAX1615EUK+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareReference Designs
Latest Discussions
No discussions on MAX1615 yet. Have something to say?
Start a Discussion on EngineerZone®