MAX16141A

PRODUCTION

3.5V to 36V Ideal Diode Controllers with Voltage and Current Circuit Breaker

Protect Automotive Supplies from Reverse Current Conduction and Down Stream Loads from High Voltage/Current Transients

Viewing:

Overview

  • Wide Voltage Range
    • 3.5V to 36V Operating Voltage Range
    • -36V to +60V Protection Voltage Range
  • Eliminates Discrete Diode Power Dissipation
  • 5µA (typ) Shutdown Mode Current Reduces Battery Drain
  • Sleep Mode Provides up to 400µA Load Current
  • TERM Switch Reduces Power Consumption
  • Isolates Failed Supply from Load
    • Bidirectional Current Blocking on Open
    • Bidirectional Voltage Blocking on Open
  • Current Protection
    • Factory-Adjustable Overcurrent Trip Thresholds
    • Factory-Adjustable Reverse-Current Trip Thresholds
  • Resistor Adjustable Overvoltage and Undervoltage Trip Thresholds
  • Automotive Qualified
    • Operates down to +3.5V, Riding out Cold-Crank Conditions
    • -40°C to +125°C Operating Temperature Range
  • N-Channel MOSFET Gate Driver of VIN + 9V
  • Fault Output
    • UVLO, OVLO, Overcurrent, Reverse-Current, Battery Reversal, and Thermal Shutdown
  • AEC-Q100 Qualified MAX16141AAF/V+T
MAX16141A
3.5V to 36V Ideal Diode Controllers with Voltage and Current Circuit Breaker
MAX16141: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Overvoltage & Overcurrent Protectors 1
MAX16126 PRODUCTION Load-Dump/Reverse-Voltage Protection Circuits
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX16141

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX16141AEVKIT

Evaluation Kit for the MAX16141A

Features and Benefits

  • 8.6V Undervoltage Threshold and 36.2V Overvoltage Threshold
  • Optional TVS Footprint Facilitates Automotive Transients Testing
  • Output Short Circuit Protection
  • Proven 2-Layer 2oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX16141A evaluation kit (EV kit) is a complete, fully assembled, and tested ideal diode controller circuit that demonstrates the system protection capability of the MAX16141A. The EV kit is designed to evaluate the MAX16141A’s response to reverse current, overcurrent, input overvoltage/undervoltage, short circuit, and overtemperature faults in a system. A high-power TVS footprint provides the option to evaluate the MAX16141A EV kit’s performance against the ISO-7637 and ISO-16750 automotive-safety standards. The undervoltage and overvoltage thresholds are set to 8.6V/36.2V, respectively. The EV kit PCB is available with the MAX16141AAAF/ VY+ Installed.

Applications

  • Automotive Power Systems
  • Network/Telecom Power Systems
  • PoE Systems
  • RAID Systems
  • Servers

eval board
MAX16141EVKIT

Evaluation Kit for the MAX16141 and MAX16141A

Features and Benefits

  • 8.6V to 36.2V Undervoltage/Overvoltage Thresholds
  • Output Short-Circuit Protection
  • Resistor Adjustable Overvoltage and Undervoltage Trip Threshold
  • Proven 2-Layer, 2oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX16141 evaluation kit (EV kit) evaluates the MAX16141/MAX16141A.. The MAX16141 is a diode controller and protection device that protects systems against fault conditions, such as reverse-current, overcurrent, input overvoltage/ undervoltage, short-circuit, and overtemperature. The MAX16141 EV kit comes with the MAX16141AAF/V+ IC installed. The MAX16141 EV kit undervoltage/overvoltage thresholds are set to 8.6V/36.2V, respectively.

Applications

  • Automotive Power Systems
  • Network/Telecom Power Systems
  • PoE Systems
  • RAID Systems
  • Servers

MAX16141AEVKIT
Evaluation Kit for the MAX16141A
MAX16141EVKIT
Evaluation Kit for the MAX16141 and MAX16141A
MAX16141EVKIT: Board Photo

Latest Discussions

Recently Viewed