MAX16140
MAX16140
PRODUCTIONnanoPower, Tiny Supervisor with Manual Reset Input
Nanopower, Tiny Supervisory with Manual Reset Input
- Part Models
- 6
- 1ku List Price
- Starting From $1.10
Viewing:
Overview
- 370nA Quiescent Current, Extends Battery Life
- Edge/Level Trigger MR Input
- Factory-Set Reset Timeout Period
- MR Debounce Circuitry
- Factory-Set Threshold: 1.7V to 4.85V
- WLP and SOT23 Packages
- -40°C to +125°C Temperature Range
The MAX16140, MAX16142, MAX16144, MAX16146, MAX16156, MAX1615, MAX16158, MAX16159 are ultra-low-current, single-channel supervisory ICs that monitor the VCC voltage from 1.7V to 4.85V in approximately 50mV increments and asserts a reset when VCC voltage falls below the reset threshold. The reset output remains asserted for the reset timeout period after the VCC voltage rises above the factory-set VCC_TH + VHYS. See the Selector Guide for available reset timeout options.
The MAX16140, MAX16142, MAX16144, MAX16146, MAX16156, MAX16157, MAX16158, MAX16159 include a factory-programmable manual reset input (MR) that can be configured to assert a reset when it receives a rising-edge, falling-edge, active-low, or active-high input signal. The MAX16140/MAX16144/MAX16156/MAX16157 feature an open-drain reset output, while the MAX16142/MAX16146/MAX16158/MAX16159 feature a push-pull reset output. See the Selector Guide for reset output configurations.
All devices are specified over the -40°C to +125°C temperature range. The MAX16140/MAX16142/MAX16156/MAX16158 available in a tiny 0.73mm x 0.73mm x 0.5mm, 4-bump WLP. The MAX16144/MAX16146/MAX16157/MAX16159 are available in 5-pin SOT23 package.
Applications
- Chargers
- e-Readers/Tablets
- Portable/Battery-Powered Equipment
- Smart Phones
- Wearable/Portable Accessories
Documentation
Data Sheet 1
Product Selector Card 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16140B220KM+ | WLCSP | ||
| MAX16140B220KM+T | WLCSP | ||
| MAX16140D220JM+ | WLCSP | ||
| MAX16140D220JM+T | WLCSP | ||
| MAX16140D220LM+ | WLCSP | ||
| MAX16140D220LM+T | WLCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX16140 yet. Have something to say?
Start a Discussion on EngineerZone®