MAX1614
MAX1614
PRODUCTIONHigh-Side, n-Channel MOSFET Switch Driver
Industry's Lowest Supply Current High-Side n-Channel MOSFET Driver
- Part Models
- 2
- 1ku List Price
- Starting From $3.81
Viewing:
Overview
- Integration Provides a Simple-to-Use Solution
- Requires No External Components
- Internal On/Off Latch Facilitates Pushbutton Control
- 1.5% Accurate Low-Battery Detector Protects Battery and Data Stored in Memory
- Controlled Turn-On for Low Inrush Current
- Low Power Consumption Extends Battery Life
- 25µA (max) Quiescent Current
- 6µA (max) Shutdown Current
- µMAX Package is 60% Smaller Than Typical 8-pin SO Solution
- Supports Typical Requirements of Portable, Battery- Powered Designs
- 5V to 26V Input Voltage Range
- Drives Single or Back-to-Back MOSFETs
The MAX1614 drives high-side, n-channel power MOSFETs to provide battery power-switching functions in portable equipment. The n-channel power MOSFETs typically have one-third the on-resistance of p-channel MOSFETs of similar size and cost. An internal micropower regulator and charge pump generate the high-side drive output voltage, while requiring no external components.
The MAX1614 also features a 1.5%-accurate low-battery comparator that can be used to indicate a low-battery condition, provide an early power-fail warning to the system microprocessor, or disconnect the battery from the load, preventing deep discharge and battery damage. An internal latch allows for pushbutton on/off control with very low current consumption. Off-mode current consumption is only 6µA while normal operation requires less than 25µA. The MAX1614 is available in the space-saving µMAX® package that occupies about 60% less space than a standard 8-pin SO.
Applications
- Battery Packs
- Handheld Instruments (PDAs, Palmtops)
- Notebook Computers
- Portable Equipment
Documentation
Data Sheet 1
Design Note 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1614EUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX1614EUA+T | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX1614EUA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| MOSFET & Gate Drivers 1 | ||
| MAX620 | PRODUCTION | Quad, High-Side MOSFET Drivers |
Latest Discussions
No discussions on MAX1614 yet. Have something to say?
Start a Discussion on EngineerZone®