MAX16129
PRODUCTIONLoad-Dump/Reverse-Voltage Protection Circuits
New Integrated Load-Dump Protectors and Limiters Ideal for Automotive, Industrial, and Telecom Applications
- Part Models
- 8
- 1ku List Price
- Starting From $2.18
Overview
- Increases Protection of Sensitive Electronic Components in Harsh Environments
- -36V to +90V Wide Input-Voltage Protection Range
- Fast Gate Shutoff During Fault Conditions with Complete Load Isolation
- Thermal Shutdown Protection
- Active-Low FLAG Output Identifies Fault Condition
- Automotive Qualified
- Operates Down to +3V, Riding Out Cold-Crank Conditions
- -40°C to +125°C Operating Temperature Range
- Integration Reduces Solution Size
- Internal Charge-Pump Circuit Enhances External n-Channel MOSFET
- Fixed Undervoltage/Overvoltage Thresholds
- 3mm × 3mm, 8-Pin µMAX Package
- Reduced Power Dissipation Compared to Discrete Solutions
- Minimal Operating Voltage Drop for Reverse-Voltage Protection
- 380µA Supply Current and 100µA Shutdown Current at 30V Input
- Enables Functional Safety at System Level
The MAX16128/MAX16129 load-dump/reverse-voltage protection circuits protect power supplies from damaging input-voltage conditions, including overvoltage, reverse-voltage, and high-voltage transient pulses. Using a built-in charge pump, the devices control two external back-to-back n-channel MOSFETs that turn off and isolate downstream power supplies during damaging input conditions, such as an automotive load-dump pulse or a reverse-battery condition. Operation is guaranteed down to 3V that ensures proper operation during automotive cold-crank conditions. These devices feature a flag output (active-low FLAG) that asserts during fault conditions.
For reverse-voltage protection, external back-to-back MOSFETs outperform the traditional reverse-battery diode, minimizing the voltage drop and power dissipation during normal operation.
The devices use fixed overvoltage and undervoltage thresholds, minimizing the external component count.
The MAX16129 provides limiter-mode fault management for overvoltage and thermal-shutdown conditions; whereas the MAX16128 provides switch-mode fault management for overvoltage and thermal shutdown conditions. In the limiter mode, the output voltage is limited and active-low FLAG is asserted low during a fault. In the switch mode, the external MOSFETs are switched off and active-low FLAG is asserted low after a fault. The switch mode is available in four options—Latch mode, 1 Autoretry mode, 3 Autoretry mode, and Always autoretry mode.
The MAX16128/MAX16129 are available in an 8-pin µMAX® package and operate over the automotive temperature range (-40°C to +125°C).
Applications
- Automotive
- Avionics
- Industrial
- Telecom/Server/Networking
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16129UAABA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX16129UAABA+T | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX16129UAAGA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX16129UAAGA+T | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX16129UADFD+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX16129UADFD+T | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX16129UAEBD+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX16129UAEBD+T | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| MAX16129UAABA+ | PRODUCTION | |
| MAX16129UAAGA+ | PRODUCTION | |
| MAX16129UAAGA+T | PRODUCTION | |
|
Mar 14, 2016 - 1617 DESIGN,ELECTRICAL DA |
||
| MAX16129UAABA+ | PRODUCTION | |
| MAX16129UAAGA+ | PRODUCTION | |
| MAX16129UAAGA+T | PRODUCTION | |
| MAX16129UADFD+ | PRODUCTION | |
| MAX16129UAEBD+ | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX16129UAAGA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX16129 yet. Have something to say?
Start a Discussion on EngineerZone®