MAX16063
MAX16063
PRODUCTION1% Accurate, Low-Voltage, Quad Window Voltage Detector
Windowed Voltage Detector Provides the Highest Accuracy at 1%
- Part Models
- 2
- 1ku List Price
- Starting From $11.21
Viewing:
Overview
- Monitor Four Undervoltage/Overvoltage Conditions
- 1% Accuracy Over Temperature
- User-Adjustable Voltage Thresholds (Down to 0.4V)
- Open-Drain Outputs with Internal Pullups Reduce the Number of External Components
- Manual Reset Input
- Margin Enable Input
- Fixed or Adjustable Active-Low RESET Timeout
- Guaranteed to Remain Asserted Down to VCC = 1V
- Fully Specified from -40°C to +125°C
- Small, 4mm x 4mm Thin QFN Package
The MAX16063 is a 1% accurate, adjustable, quad window voltage detector in a small thin QFN package. This device is designed to provide a higher level of system reliability by monitoring multiple supply voltages and providing a fault signal when any of the voltages exceed their overvoltage thresholds or fall below their undervoltage thresholds.
The MAX16063 offers user-adjustable voltage thresholds that allow voltages to be monitored down to 0.4V. This allows the upper and lower trip thresholds of each window detector to be set externally with the use of three external resistors.
Each monitored threshold has an independent open-drain output for signaling a fault condition. The outputs can be wire-ORed together to provide a single fault output. The open-drain outputs are internally pulled up with a 30µA current, but can be externally driven to other voltage levels for interfacing to other logic levels.
Features include a margin input to disable the outputs during margin testing or any other time after power-up operations. Also featured is a reset output that deasserts after a reset timeout period after all voltages are within their threshold specifications. The reset timeout is internally set to 140ms (min), but can be externally adjusted to other reset timeouts using an external capacitor. In addition, the MAX16063 offers a manual reset input.
This device is offered in a 4mm x 4mm thin QFN package and is fully specified from -40°C to +125°C.
Applications
- Automotive
- Multivoltage ASICs
- Networking/Telecommunications Equipment
- Servers
- Storage Equipment
Documentation
Product Selector Card 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16063TG+ | 24-TQFN-4X4X0.75 | ||
| MAX16063TG+T | 24-TQFN-4X4X0.75 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX16063TG+ | PRODUCTION | |
| MAX16063TG+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| MAX16008 | PRODUCTION | Low-Voltage, High-Accuracy, Quad Window Monitor in Small TQFN Package |
Latest Discussions
No discussions on MAX16063 yet. Have something to say?
Start a Discussion on EngineerZone®