MAX16052
MAX16052
PRODUCTIONHigh-Voltage, Adjustable Sequencing/Supervisory Circuits
Simple Reset and Supervisory Circuits Operate from High Voltage and are Fully Adjustable
- Part Models
- 2
- 1ku List Price
- Starting From $2.59
Viewing:
Overview
- Less External Circuitry Results in Smaller Solution Size
- Open-Drain (28V Tolerant) Output Allows Interfacing to 12V Intermediate Bus Voltage
- Operates from VCC of 2.25V to 28V
- Small 6-Pin SOT23 Package
- Ideal for Use in Power-Supply Sequencing, Reset
Sequencing, and Power-Switching Applications
- Active-High Logic-Enable Input
- 1.8% Accurate Adjustable Threshold Over Temperature
- Fully Specified from -40°C to +125°C for Reliability in Extreme Temperatures
- Low Supply Current (18µA typ) Reduces Power Consumption
The MAX16052/MAX16053 are a family of small, low-power, high-voltage monitoring circuits with sequencing capability. These miniature devices offer very wide flexibility with an adjustable voltage threshold and an external capacitor-adjustable time delay. These devices are ideal for use in power-supply sequencing, reset sequencing, and power switching applications. Multiple devices can be cascaded for complex sequencing applications.
A high-impedance input (IN) with a 0.5V threshold allows an external resistive divider to set the monitored threshold. The output (OUT) asserts high when the input voltage rises above the 0.5V threshold and the enable input (EN) is asserted high. When the voltage at IN falls below 0.495V or when the enable input is deasserted (EN = low), the output deasserts (OUT = low). The MAX16052/MAX16053 provide a capacitor programmable delay time from when the voltage at IN rises above 0.5V to when the output is asserted.
The MAX16052 offers an active-high open-drain output while the MAX16053 offers an active-high push-pull output. Both devices operate from a 2.25V to 28V supply voltage and feature an active-high enable input. The MAX16052/MAX16053 are available in a tiny 6-pin SOT23 package and are fully specified over the automotive temperature range (-40°C to +125°C).
Applications
- Computers/Servers
- Critical μP Monitoring
- Intelligent Instruments
- Medical Equipment
- Portable Equipment
- Set-Top Boxes
- Telecom
Documentation
Data Sheet 1
Technical Articles 1
Product Selection Guide 1
Product Selector Card 1
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16052AUT+ | SOT_23 | ||
| MAX16052AUT+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX16052AUT+ | PRODUCTION | |
| MAX16052AUT+T | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX16052AUT+ | PRODUCTION | |
| MAX16052AUT+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
| MAX6895 | PRODUCTION | Ultra-Small, Adjustable Sequencing/Supervisory Circuits |