MAX16026
MAX16026
PRODUCTIONDual-/Triple-/Quad-Voltage, Capacitor-Adjustable, Sequencing/Supervisory Circuits
Dual-/Triple-/Quad-Voltage Sequencers/Monitors with Capacitor-Adjustable Timing
- Part Models
- 2
- 1ku List Price
- Starting From $2.52
Viewing:
Overview
- 2.2V to 28V Operating Voltage Range
- Fixed Thresholds for 3.3V, 2.5V, 1.8V, 1.5V, and 1.2V Systems
- 1.5% Accurate Adjustable Threshold Monitors Voltages Down to 0.5V
- 2.7% Accurate Fixed Thresholds Over Temperature
- Fixed (140ms min)/Capacitor-Adjustable Delay Timing
- Independent Open-Drain/Push-Pull Outputs
- Enable Inputs for Each Monitored Voltage
- 9 Logic-Selectable Threshold Options
- Manual Reset and Tolerance Select (5%/10%) Inputs
- Small, 4mm x 4mm TQFN Package
- Fully Specified from -40°C to +125°C
The MAX16025–MAX16030 are dual-/triple-/quad-voltage monitors and sequencers that are offered in a small TQFN package. These devices offer enormous design flexibility as they allow fixed and adjustable thresholds to be selected through logic inputs and provide sequence timing through small external capacitors. These versatile devices are ideal for use in a wide variety of multivoltage applications.
As the voltage at each monitored input exceeds its respective threshold, its corresponding output goes high after a propagation delay or a capacitor-set time delay. When a voltage falls below its threshold, its respective output goes low after a propagation delay. Each detector circuit also includes its own enable input, allowing the power-good outputs to be shut off independently. The independent output for each detector is available with push-pull or open-drain configuration with the open-drain version capable of supporting voltages up to 28V, thereby allowing them to interface to shutdown and enable inputs of various DC-DC regulators. Each detector can operate independently as four separate supervisory circuits or can be daisy-chained to provide controlled power-supply sequencing.
The MAX16025–MAX16030 also include a reset function
that deasserts only after all of the independently
monitored voltages exceed their threshold. The reset
timeout is internally fixed or can be adjusted externally.
These devices are offered in a
Applications
- DC-DC Supplies
- Multivoltage Systems
- Networking/Telecommunication Equipment
- Servers/Workstations
- Storage Systems
Documentation
Data Sheet 1
Design Note 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16026TE+ | 16-Lead TQFN (4mm x 4mm x 0.75mm) | ||
| MAX16026TE+T | 16-Lead TQFN (4mm x 4mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX16026 yet. Have something to say?
Start a Discussion on EngineerZone®