MAX16009
MAX16009
PRODUCTIONLow-Voltage, High-Accuracy, Quad Window Monitor in Small TQFN Package
1.5% Accurate, Quad Window Monitor Provides Precision Monitoring
- Part Models
- 2
- 1ku List Price
- Starting From $8.31
Viewing:
Overview
- Monitor Four Undervoltage/Overvoltage Conditions
- 1.5% Accuracy Over Temperature
- User-Adjustable Thresholds (Down to 0.4V)
- Open-Drain Outputs with Internal Pullups Reduce the Number of External Components
- Manual Reset Input (MAX16009)
- Margin Enable Input
- Fixed or Adjustable Active-Low RESET Timeout (MAX16009)
- Guaranteed Correct Output Logic State Down to VCC = 1V
- Fully Specified from -40°C to +125°C
- Small, 4mm x 4mm TQFN Package
The MAX16008/MAX16009 are adjustable quad window voltage detectors in a small thin QFN package. These devices are designed to provide a higher level of system reliability by monitoring multiple supply voltages and providing a fault signal when any of the voltages exceed their overvoltage thresholds or fall below their undervoltage thresholds.
These devices offer user-adjustable thresholds that allow voltages to be monitored down to 0.4V. These devices allow the upper and lower trip thresholds of each window detector to be set externally with the use of three external resistors.
Each monitored threshold has an independent opendrain output for signaling a fault condition. The outputs can be wire OR'ed together to provide a single fault output. The open-drain outputs are internally pulled up with a 30µA current, but can be externally driven to other voltage levels for interfacing to other logic levels.
Both devices feature a margin input to disable the outputs during margin testing or any other time after power-up operations. The MAX16009 offers a reset output that deasserts after a reset timeout period after all voltages are within their threshold specifications. The reset timeout is internally set to 140ms (min), but can be externally adjusted to other reset timeouts using an external capacitor. In addition, the MAX16009 offers a manual reset input.
All devices are offered in a 4mm x 4mm TQFN package and are fully specified from -40°C to +125°C.
Applications
- Multivoltage ASICs
- Networking/Telecommunication Equipment
- Servers
- Storage Equipment
Documentation
Data Sheet 1
Technical Articles 1
Product Selector Card 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16009TG+ | 24-TQFN-4X4X0.75 | ||
| MAX16009TG+T | 24-TQFN-4X4X0.75 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 23, 2026 - 2026-0082 ASSEMBLY |
||
| MAX16009TG+ | PRODUCTION | |
| MAX16009TG+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX16009TG+ | PRODUCTION | |
| MAX16009TG+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX16009TG+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 2 | ||
| MAX6709 | PRODUCTION | Low-Voltage, High-Accuracy, Quad Voltage Monitors in µMAX Package |
| MAX6714 | PRODUCTION | Low-Voltage, High-Accuracy, Quad Voltage Monitors in µMAX Package |
| Supervisory Circuits & Reset ICs 2 | ||
| MAX6700 | PRODUCTION | Low-Voltage, High-Accuracy, Triple/Quad Voltage µP Supervisory Circuits in SOT Package |
| MAX6710 | PRODUCTION | Low-Voltage, High-Accuracy, Triple/Quad Voltage µP Supervisory Circuits in SOT Package |