MAX1552

Obsolete

Complete Power IC for Low-Cost PDAs

Viewing:

Overview

  • Minimum External Components
  • 4 Linear Regulator Outputs
    • Main LDO 3.3V, 300mA
    • SD Card Output 3.3V, 200mA
    • Core LDO 1.5V, 200mA
    • 2nd Core LDO 1.8V, 30mA
  • High-Efficiency LCD Step-Up DC-to-DC Output
    • Up to 28V
    • LCD 0V True Shutdown When Off
  • 50µA Quiescent Supply Current
  • 1.3W Thin QFN Package
MAX1552
Complete Power IC for Low-Cost PDAs
MAX1552: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX1552 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed