MAX1537A

High-Efficiency, 5x Output, Main Power-Supply Controllers for Notebook Computers

High-Efficiency, 5x Output, Main-Power-Supply Controllers with Synchronous Rectification, Intended for Main 5V/3.3V Power Generation in Battery-Powered Systems

Viewing:

Overview

  • Fixed-Frequency, Current-Mode Control
  • 40/60 Optimal Interleaving
  • Accurate Differential Current-Sense Inputs
  • Internal 5V and 3.3V Linear Regulators with 100mA Load Capability
  • Auxiliary 12V or Adjustable 150mA Linear Regulator (MAX1537A Only)
  • Dual Mode™ Feedback—3.3V/5V Fixed or Adjustable Output (Dual Mode) Voltages
  • 200kHz/300kHz/500kHz Switching Frequency
  • Versatile Power-Up Sequencing
  • Adjustable Overvoltage and Undervoltage Protection
  • 6V to 26V Input Range
  • 2V ±0.75% Reference Output
  • Power-Good Output
  • Soft-Shutdown
  • 5µA (typ) Shutdown Current
MAX1537A
High-Efficiency, 5x Output, Main Power-Supply Controllers for Notebook Computers
MAX1533A, MAX1537A: Standard Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 7
MAX1632 NOT RECOMMENDED FOR NEW DESIGNS Multi Output, Low-Noise Power Supply Controllers for Notebook Computers
MAX1901 PRODUCTION 500kHz Multi-Output, Low-Noise Power-Supply Controllers for Notebook Computers
MAX1977 Obsolete High-Efficiency, Quad Output, Main Power-Supply Controllers for Notebook Computers
MAX1631 NOT RECOMMENDED FOR NEW DESIGNS Multi Output, Low-Noise Power Supply Controllers for Notebook Computers
MAX1902 Obsolete 500kHz Multi-Output, Low-Noise Power-Supply Controllers for Notebook Computers
MAX1999 Obsolete High-Efficiency, Quad Output, Main Power-Supply Controllers for Notebook Computers
MAX1777 Obsolete High-Efficiency, Quad Output, Main Power-Supply Controllers for Notebook Computers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1537A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed