MAX15301
RECOMMENDED FOR NEW DESIGNSInTune Automatically Compensated Digital PoL Controller with Driver and PMBus Telemetry
Only Digital Power IC To Meet Transient and Light-Load Efficiency Performance Metrics Set by Analog Controllers
- Part Models
- 4
- 1ku List Price
- Starting From $5.99
Overview
- InTune Automatic Compensation Ensures Stability While Optimizing Transient Performance
- State-Space Compensation Results in Fast Transient Response with Reduced Output Capacitance
- Differential Remote Voltage Sensing Enables ±1% VOUT Accuracy over Temperature (-40°C to +85°C)
- PMBus Interface for Configuration, Control, and Monitoring
- Supports Voltage Positioning
- High Output 2A/4A MOSFET Driver
- Adjustable Nonoverlap Timing
- Variable Gate-Drive Voltage
- Wide Input Range of 4.5V to 14V
- Efficient On-Chip BabyBuck Regulator for Self-Bias
- Output Voltage Range from 0.5V to 5.25V
- Startup into a Prebiased Output
- Configurable Soft-Start and Soft-Stop Time
- Fixed-Frequency Operation and Synchronization
- Flexible Sequencing and Fault Management
- Pin-Strappable Configuration
- Output Voltage, SMBus Address, Switching Frequency, Current Limit
- Out-of-the-Box Operation Enables Fast Prototyping
Applications
- Base-Station Equipment
- Graphic Cards
- Power Modules
- Routers/Switches
- Servers
- Storage Systems
Documentation
Data Sheet 1
User Guide 3
Application Note 1
Technical Articles 4
Evaluation Design File 1
Video 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX15301AA01+CK | LFCSP | ||
| MAX15301AA01+TCK | LFCSP | ||
| MAX15301AA02+CJK | LFCSP | ||
| MAX15301AA02+TCJK | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX15301AA01+TCK | PRODUCTION | |
| MAX15301AA02+TCJK | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?